(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ZigBee Wireless Thermometer System AD-5665 Series

ZigBee Wireless Thermometer System AD-5665 Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • ZigBee Wireless Thermometer System AD-5665 Series
  • ZigBee Wireless Thermometer System AD-5665 Series
  • ZigBee Wireless Thermometer System AD-5665 Series
  • ZigBee Wireless Thermometer System AD-5665 Series
  • ZigBee Wireless Thermometer System AD-5665 Series
  • ZigBee Wireless Thermometer System AD-5665 Series
  • ZigBee Wireless Thermometer System AD-5665 Series

[Features]
・ Wireless communication method using the ZigBee standard.
・ Communication distance with slave devices can reach up to 500 m with line of sight
・ Communication distance can be further extended by using relay devices.
• Up to 16 slave devices can be connected to a master device.
・ Measurement data can be saved to SD cards as a CSV file.
・ Inserting an SD card into the master device enables the measured values from all connected slave devices to be recorded.
・ Alarm setting is possible with buzzer sound and LED lamp notification.
・ Displays the measured values from various slave devices.
・ Slave device (measurement part) features/environment (atmospheric) temperature, relative humidity, and probe temperature are measured.
・ Probe temperature sensor is a stainless steel sheath type. Temperature measurements of liquids or soil can be made.
・ With liquid crystal display. 'Measured values can be checked even at the installation location.
・ AD-5665SET is a master (AD-5665) and slave device (AD-5665-01) basic set of 1 piece each.

Part Number

Configured Part Number is shown.

AD-5665

Part Number
AD-5665
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 803.20

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part AD-5665 in the ZigBee Wireless Thermometer System AD-5665 Series series.

Tech Support