• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Ladies' Blouson Jacket 4103

Click this image to zoom it.

Move the mouse over the image to zoom

Ladies' Blouson Jacket 4103

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

Download monogramming quote request
Gentle soft material

Basic Specifications

  • Commodity Classification
    Jacket
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Antistatic material
    Included
  • With Pen Holder
    Yes
  • Mixing Ratio
    100% polyester
  • Material
    Venetian
  • Contents
    1 pc.
Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Red
  • Violet
  • Green
  • Clear
Size

Refine by

  • 7
  • 9
  • 11
  • 13
  • 15
  • 17
  • Clear
Chest measurement(cm)

Refine by

  • 100
  • 104
  • 108
  • 112
  • 116
  • 120
  • Clear
Sleeve Length(cm)

Refine by

  • 58
  • 59
  • 60
  • 61
  • 62
  • Clear
Dress length(cm)

Refine by

  • 71.5
  • 74
  • 77
  • 78.5
  • 80
  • 81
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Violet
7
100
58
71.5
6 Day(s) or more
-

Part Number : 4103-48-7
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Violet
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Antistatic material
    Included
  • With Pen Holder
    Yes
  • Mixing Ratio
    100% polyester
  • Material
    Venetian
  • Size
    7
  • Chest measurement(cm)
    100
  • Sleeve Length(cm)
    58
  • Dress length(cm)
    71.5
  • Color Details
    Violet
  • JAN Code
    4991714159312
  • Mass(g)
    540
  • Other Features
    Water-repellent finish
1 pc.
Violet
9
104
59
74
6 Day(s) or more
-

Part Number : 4103-48-9
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Violet
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Antistatic material
    Included
  • With Pen Holder
    Yes
  • Mixing Ratio
    100% polyester
  • Material
    Venetian
  • Size
    9
  • Chest measurement(cm)
    104
  • Sleeve Length(cm)
    59
  • Dress length(cm)
    74
  • Color Details
    Violet
  • JAN Code
    4991714159329
  • Mass(g)
    570
  • Other Features
    Water-repellent finish
1 pc.
Violet
11
108
60
77
6 Day(s) or more
-

Part Number : 4103-48-11
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Violet
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Antistatic material
    Included
  • With Pen Holder
    Yes
  • Mixing Ratio
    100% polyester
  • Material
    Venetian
  • Size
    11
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    60
  • Dress length(cm)
    77
  • Color Details
    Violet
  • JAN Code
    4991714159336
  • Mass(g)
    600
  • Other Features
    Water-repellent finish
1 pc.
Violet
13
112
61
78.5
6 Day(s) or more
-

Part Number : 4103-48-13
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Violet
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Antistatic material
    Included
  • With Pen Holder
    Yes
  • Mixing Ratio
    100% polyester
  • Material
    Venetian
  • Size
    13
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    61
  • Dress length(cm)
    78.5
  • Color Details
    Violet
  • JAN Code
    4991714159343
  • Mass(g)
    630
  • Other Features
    Water-repellent finish
1 pc.
Violet
15
116
62
80
6 Day(s) or more
-

Part Number : 4103-48-15
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Violet
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Antistatic material
    Included
  • With Pen Holder
    Yes
  • Mixing Ratio
    100% polyester
  • Material
    Venetian
  • Size
    15
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    62
  • Dress length(cm)
    80
  • Color Details
    Violet
  • JAN Code
    4991714159350
  • Mass(g)
    660
  • Other Features
    Water-repellent finish
1 pc.
Violet
17
120
62
81
6 Day(s) or more
-

Part Number : 4103-48-17
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Violet
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Antistatic material
    Included
  • With Pen Holder
    Yes
  • Mixing Ratio
    100% polyester
  • Material
    Venetian
  • Size
    17
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    62
  • Dress length(cm)
    81
  • Color Details
    Violet
  • JAN Code
    4991714159367
  • Mass(g)
    690
  • Other Features
    Water-repellent finish
1 pc.
Green
7
100
58
71.5
6 Day(s) or more
-

Part Number : 4103-60-7
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Antistatic material
    Included
  • With Pen Holder
    Yes
  • Mixing Ratio
    100% polyester
  • Material
    Venetian
  • Size
    7
  • Chest measurement(cm)
    100
  • Sleeve Length(cm)
    58
  • Dress length(cm)
    71.5
  • Color Details
    Green
  • JAN Code
    4991714159381
  • Mass(g)
    540
  • Other Features
    Water-repellent finish
1 pc.
Green
9
104
59
74
6 Day(s) or more
-

Part Number : 4103-60-9
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Antistatic material
    Included
  • With Pen Holder
    Yes
  • Mixing Ratio
    100% polyester
  • Material
    Venetian
  • Size
    9
  • Chest measurement(cm)
    104
  • Sleeve Length(cm)
    59
  • Dress length(cm)
    74
  • Color Details
    Green
  • JAN Code
    4991714159398
  • Mass(g)
    570
  • Other Features
    Water-repellent finish
1 pc.
Green
11
108
60
77
6 Day(s) or more
-

Part Number : 4103-60-11
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Antistatic material
    Included
  • With Pen Holder
    Yes
  • Mixing Ratio
    100% polyester
  • Material
    Venetian
  • Size
    11
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    60
  • Dress length(cm)
    77
  • Color Details
    Green
  • JAN Code
    4991714159404
  • Mass(g)
    600
  • Other Features
    Water-repellent finish
1 pc.
Green
13
112
61
78.5
6 Day(s) or more
-

Part Number : 4103-60-13
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Antistatic material
    Included
  • With Pen Holder
    Yes
  • Mixing Ratio
    100% polyester
  • Material
    Venetian
  • Size
    13
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    61
  • Dress length(cm)
    78.5
  • Color Details
    Green
  • JAN Code
    4991714159411
  • Mass(g)
    630
  • Other Features
    Water-repellent finish
1 pc.
Green
15
116
62
80
6 Day(s) or more
-

Part Number : 4103-60-15
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Antistatic material
    Included
  • With Pen Holder
    Yes
  • Mixing Ratio
    100% polyester
  • Material
    Venetian
  • Size
    15
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    62
  • Dress length(cm)
    80
  • Color Details
    Green
  • JAN Code
    4991714159428
  • Mass(g)
    660
  • Other Features
    Water-repellent finish
1 pc.
Green
17
120
62
81
6 Day(s) or more
-

Part Number : 4103-60-17
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Green
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Antistatic material
    Included
  • With Pen Holder
    Yes
  • Mixing Ratio
    100% polyester
  • Material
    Venetian
  • Size
    17
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    62
  • Dress length(cm)
    81
  • Color Details
    Green
  • JAN Code
    4991714159435
  • Mass(g)
    690
  • Other Features
    Water-repellent finish
1 pc.
Red
7
100
58
71.5
6 Day(s) or more
-

Part Number : 4103-76-7
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Red
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Antistatic material
    Included
  • With Pen Holder
    Yes
  • Mixing Ratio
    100% polyester
  • Material
    Venetian
  • Size
    7
  • Chest measurement(cm)
    100
  • Sleeve Length(cm)
    58
  • Dress length(cm)
    71.5
  • Color Details
    Salmon pink
  • JAN Code
    4991714159459
  • Mass(g)
    540
  • Other Features
    Water-repellent finish
1 pc.
Red
9
104
59
74
6 Day(s) or more
-

Part Number : 4103-76-9
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Red
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Antistatic material
    Included
  • With Pen Holder
    Yes
  • Mixing Ratio
    100% polyester
  • Material
    Venetian
  • Size
    9
  • Chest measurement(cm)
    104
  • Sleeve Length(cm)
    59
  • Dress length(cm)
    74
  • Color Details
    Salmon pink
  • JAN Code
    4991714159466
  • Mass(g)
    570
  • Other Features
    Water-repellent finish
1 pc.
Red
11
108
60
77
6 Day(s) or more
-

Part Number : 4103-76-11
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Red
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Antistatic material
    Included
  • With Pen Holder
    Yes
  • Mixing Ratio
    100% polyester
  • Material
    Venetian
  • Size
    11
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    60
  • Dress length(cm)
    77
  • Color Details
    Salmon pink
  • JAN Code
    4991714159473
  • Mass(g)
    600
  • Other Features
    Water-repellent finish
1 pc.
Red
13
112
61
78.5
6 Day(s) or more
-

Part Number : 4103-76-13
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Red
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Antistatic material
    Included
  • With Pen Holder
    Yes
  • Mixing Ratio
    100% polyester
  • Material
    Venetian
  • Size
    13
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    61
  • Dress length(cm)
    78.5
  • Color Details
    Salmon pink
  • JAN Code
    4991714159480
  • Mass(g)
    630
  • Other Features
    Water-repellent finish
1 pc.
Red
15
116
62
80
6 Day(s) or more
-

Part Number : 4103-76-15
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Red
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Antistatic material
    Included
  • With Pen Holder
    Yes
  • Mixing Ratio
    100% polyester
  • Material
    Venetian
  • Size
    15
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    62
  • Dress length(cm)
    80
  • Color Details
    Salmon pink
  • JAN Code
    4991714159497
  • Mass(g)
    660
  • Other Features
    Water-repellent finish
1 pc.
Red
17
120
62
81
6 Day(s) or more
-

Part Number : 4103-76-17
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Red
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Antistatic material
    Included
  • With Pen Holder
    Yes
  • Mixing Ratio
    100% polyester
  • Material
    Venetian
  • Size
    17
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    62
  • Dress length(cm)
    81
  • Color Details
    Salmon pink
  • JAN Code
    4991714159503
  • Mass(g)
    690
  • Other Features
    Water-repellent finish

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)