• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Anti-Static Stretch Short-Sleeve Jumper 

Anti-Static Stretch Short-Sleeve Jumper 

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

Men and women's matching uniforms for light work with a stain-resistant finish applied to stretch material with excellent elasticity.
· Through color coordination, there are a lot of options to enjoy dressing well through color.
[Features]
· Mesh back
· Name on back
· Inner pocket
· Pocket for storing a mobile phone
· Left sleeve pen holder reflective piping
· Deodorizing and antibacterial tape (both sides / both shoulders)

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • JIS Compliant Product
  • Mixing Ratio
    95% polyester, 5% cotton
  • Pocket
    Plastic zipper and holds a field notebook
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Red
  • Blue
  • Green
  • Navy Blue
  • Gray
  • Clear
Chest measurement(cm)

Refine by

  • 108
  • 112
  • 116
  • 120
  • 124
  • 128
  • 132
  • 140
  • Clear
Sleeve Length(cm)

Refine by

  • 43.5
  • 45.5
  • 47.5
  • 49.5
  • 51.5
  • 52.5
  • 54.5
  • 56.5
  • Clear
Color Details

Refine by

  • Light green
  • Navy
  • Red
  • Royal blue
  • Silver
  • Clear
Garment length(cm)

Refine by

  • 57
  • 59
  • 62
  • 65
  • 68
  • 70
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Navy Blue
132
54.5
Navy
70
6 Day(s) or more
-

Part Number : 86810-011-4L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • JIS Compliant Product
  • Mixing Ratio
    95% polyester, 5% cotton
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    54.5
  • Pocket
    Plastic zipper and holds a field notebook
  • Color Details
    Navy
  • Garment length(cm)
    70
  • Hip circumference(cm)
    54.5
  • Size
    4L
  • Functionality
    Antibacterial, deodorizing, stain-resistant finish, stretch
  • Material
    Body fill lining cotton tropical
  • Standard details
    "Complies with JIS T8118"
1 pc.
Navy Blue
140
56.5
Navy
70
6 Day(s) or more
-

Part Number : 86810-011-5L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • JIS Compliant Product
  • Mixing Ratio
    95% polyester, 5% cotton
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    56.5
  • Pocket
    Plastic zipper and holds a field notebook
  • Color Details
    Navy
  • Garment length(cm)
    70
  • Hip circumference(cm)
    56.5
  • Size
    5L
  • Functionality
    Antibacterial, deodorizing, stain-resistant finish, stretch
  • Material
    Body fill lining cotton tropical
  • Standard details
    "Complies with JIS T8118"
1 pc.
Navy Blue
128
52.5
Navy
68
6 Day(s) or more
-

Part Number : 86810-011-EL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • JIS Compliant Product
  • Mixing Ratio
    95% polyester, 5% cotton
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    52.5
  • Pocket
    Plastic zipper and holds a field notebook
  • Color Details
    Navy
  • Garment length(cm)
    68
  • Hip circumference(cm)
    52.5
  • Size
    EL
  • Functionality
    Antibacterial, deodorizing, stain-resistant finish, stretch
  • Material
    Body fill lining cotton tropical
  • Standard details
    "Complies with JIS T8118"
1 pc.
Navy Blue
120
49.5
Navy
65
6 Day(s) or more
-

Part Number : 86810-011-L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • JIS Compliant Product
  • Mixing Ratio
    95% polyester, 5% cotton
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    49.5
  • Pocket
    Plastic zipper and holds a field notebook
  • Color Details
    Navy
  • Garment length(cm)
    65
  • Hip circumference(cm)
    49.5
  • Size
    L
  • Functionality
    Antibacterial, deodorizing, stain-resistant finish, stretch
  • Material
    Body fill lining cotton tropical
  • Standard details
    "Complies with JIS T8118"
1 pc.
Navy Blue
124
51.5
Navy
68
6 Day(s) or more
-

Part Number : 86810-011-LL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • JIS Compliant Product
  • Mixing Ratio
    95% polyester, 5% cotton
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    51.5
  • Pocket
    Plastic zipper and holds a field notebook
  • Color Details
    Navy
  • Garment length(cm)
    68
  • Hip circumference(cm)
    51.5
  • Size
    LL
  • Functionality
    Antibacterial, deodorizing, stain-resistant finish, stretch
  • Material
    Body fill lining cotton tropical
  • Standard details
    "Complies with JIS T8118"
1 pc.
Navy Blue
116
47.5
Navy
62
6 Day(s) or more
-

Part Number : 86810-011-M
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • JIS Compliant Product
  • Mixing Ratio
    95% polyester, 5% cotton
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    47.5
  • Pocket
    Plastic zipper and holds a field notebook
  • Color Details
    Navy
  • Garment length(cm)
    62
  • Hip circumference(cm)
    47.5
  • Size
    M
  • Functionality
    Antibacterial, deodorizing, stain-resistant finish, stretch
  • Material
    Body fill lining cotton tropical
  • Standard details
    "Complies with JIS T8118"
1 pc.
Navy Blue
112
45.5
Navy
59
6 Day(s) or more
-

Part Number : 86810-011-S
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • JIS Compliant Product
  • Mixing Ratio
    95% polyester, 5% cotton
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    45.5
  • Pocket
    Plastic zipper and holds a field notebook
  • Color Details
    Navy
  • Garment length(cm)
    59
  • Hip circumference(cm)
    45.5
  • Size
    S
  • Functionality
    Antibacterial, deodorizing, stain-resistant finish, stretch
  • Material
    Body fill lining cotton tropical
  • Standard details
    "Complies with JIS T8118"
1 pc.
Navy Blue
108
43.5
Navy
57
6 Day(s) or more
-

Part Number : 86810-011-SS
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • JIS Compliant Product
  • Mixing Ratio
    95% polyester, 5% cotton
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    43.5
  • Pocket
    Plastic zipper and holds a field notebook
  • Color Details
    Navy
  • Garment length(cm)
    57
  • Hip circumference(cm)
    43.5
  • Size
    SS
  • Functionality
    Antibacterial, deodorizing, stain-resistant finish, stretch
  • Material
    Body fill lining cotton tropical
  • Standard details
    "Complies with JIS T8118"
1 pc.
Green
132
54.5
Light green
70
6 Day(s) or more
-

Part Number : 86810-026-4L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • JIS Compliant Product
  • Mixing Ratio
    95% polyester, 5% cotton
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    54.5
  • Pocket
    Plastic zipper and holds a field notebook
  • Color Details
    Light green
  • Garment length(cm)
    70
  • Hip circumference(cm)
    54.5
  • Size
    4L
  • Functionality
    Antibacterial, deodorizing, stain-resistant finish, stretch
  • Material
    Body fill lining cotton tropical
  • Standard details
    "Complies with JIS T8118"
1 pc.
Green
140
56.5
Light green
70
6 Day(s) or more
-

Part Number : 86810-026-5L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • JIS Compliant Product
  • Mixing Ratio
    95% polyester, 5% cotton
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    56.5
  • Pocket
    Plastic zipper and holds a field notebook
  • Color Details
    Light green
  • Garment length(cm)
    70
  • Hip circumference(cm)
    56.5
  • Size
    5L
  • Functionality
    Antibacterial, deodorizing, stain-resistant finish, stretch
  • Material
    Body fill lining cotton tropical
  • Standard details
    "Complies with JIS T8118"
1 pc.
Green
128
52.5
Light green
68
6 Day(s) or more
-

Part Number : 86810-026-EL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • JIS Compliant Product
  • Mixing Ratio
    95% polyester, 5% cotton
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    52.5
  • Pocket
    Plastic zipper and holds a field notebook
  • Color Details
    Light green
  • Garment length(cm)
    68
  • Hip circumference(cm)
    52.5
  • Size
    EL
  • Functionality
    Antibacterial, deodorizing, stain-resistant finish, stretch
  • Material
    Body fill lining cotton tropical
  • Standard details
    "Complies with JIS T8118"
1 pc.
Green
120
49.5
Light green
65
6 Day(s) or more
-

Part Number : 86810-026-L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • JIS Compliant Product
  • Mixing Ratio
    95% polyester, 5% cotton
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    49.5
  • Pocket
    Plastic zipper and holds a field notebook
  • Color Details
    Light green
  • Garment length(cm)
    65
  • Hip circumference(cm)
    49.5
  • Size
    L
  • Functionality
    Antibacterial, deodorizing, stain-resistant finish, stretch
  • Material
    Body fill lining cotton tropical
  • Standard details
    "Complies with JIS T8118"
1 pc.
Green
124
51.5
Light green
68
6 Day(s) or more
-

Part Number : 86810-026-LL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • JIS Compliant Product
  • Mixing Ratio
    95% polyester, 5% cotton
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    51.5
  • Pocket
    Plastic zipper and holds a field notebook
  • Color Details
    Light green
  • Garment length(cm)
    68
  • Hip circumference(cm)
    51.5
  • Size
    LL
  • Functionality
    Antibacterial, deodorizing, stain-resistant finish, stretch
  • Material
    Body fill lining cotton tropical
  • Standard details
    "Complies with JIS T8118"
1 pc.
Green
116
47.5
Light green
62
6 Day(s) or more
-

Part Number : 86810-026-M
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • JIS Compliant Product
  • Mixing Ratio
    95% polyester, 5% cotton
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    47.5
  • Pocket
    Plastic zipper and holds a field notebook
  • Color Details
    Light green
  • Garment length(cm)
    62
  • Hip circumference(cm)
    47.5
  • Size
    M
  • Functionality
    Antibacterial, deodorizing, stain-resistant finish, stretch
  • Material
    Body fill lining cotton tropical
  • Standard details
    "Complies with JIS T8118"
1 pc.
Green
112
45.5
Light green
59
6 Day(s) or more
-

Part Number : 86810-026-S
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • JIS Compliant Product
  • Mixing Ratio
    95% polyester, 5% cotton
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    45.5
  • Pocket
    Plastic zipper and holds a field notebook
  • Color Details
    Light green
  • Garment length(cm)
    59
  • Hip circumference(cm)
    45.5
  • Size
    S
  • Functionality
    Antibacterial, deodorizing, stain-resistant finish, stretch
  • Material
    Body fill lining cotton tropical
  • Standard details
    "Complies with JIS T8118"
1 pc.
Green
108
43.5
Light green
57
6 Day(s) or more
-

Part Number : 86810-026-SS
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • JIS Compliant Product
  • Mixing Ratio
    95% polyester, 5% cotton
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    43.5
  • Pocket
    Plastic zipper and holds a field notebook
  • Color Details
    Light green
  • Garment length(cm)
    57
  • Hip circumference(cm)
    43.5
  • Size
    SS
  • Functionality
    Antibacterial, deodorizing, stain-resistant finish, stretch
  • Material
    Body fill lining cotton tropical
  • Standard details
    "Complies with JIS T8118"
1 pc.
Gray
132
54.5
Silver
70
6 Day(s) or more
-

Part Number : 86810-036-4L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • JIS Compliant Product
  • Mixing Ratio
    95% polyester, 5% cotton
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    54.5
  • Pocket
    Plastic zipper and holds a field notebook
  • Color Details
    Silver
  • Garment length(cm)
    70
  • Hip circumference(cm)
    54.5
  • Size
    4L
  • Functionality
    Antibacterial, deodorizing, stain-resistant finish, stretch
  • Material
    Body fill lining cotton tropical
  • Standard details
    "Complies with JIS T8118"
1 pc.
Gray
140
56.5
Silver
70
6 Day(s) or more
-

Part Number : 86810-036-5L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • JIS Compliant Product
  • Mixing Ratio
    95% polyester, 5% cotton
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    56.5
  • Pocket
    Plastic zipper and holds a field notebook
  • Color Details
    Silver
  • Garment length(cm)
    70
  • Hip circumference(cm)
    56.5
  • Size
    5L
  • Functionality
    Antibacterial, deodorizing, stain-resistant finish, stretch
  • Material
    Body fill lining cotton tropical
  • Standard details
    "Complies with JIS T8118"
1 pc.
Gray
128
52.5
Silver
68
6 Day(s) or more
-

Part Number : 86810-036-EL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • JIS Compliant Product
  • Mixing Ratio
    95% polyester, 5% cotton
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    52.5
  • Pocket
    Plastic zipper and holds a field notebook
  • Color Details
    Silver
  • Garment length(cm)
    68
  • Hip circumference(cm)
    52.5
  • Size
    EL
  • Functionality
    Antibacterial, deodorizing, stain-resistant finish, stretch
  • Material
    Body fill lining cotton tropical
  • Standard details
    "Complies with JIS T8118"
1 pc.
Gray
120
49.5
Silver
65
6 Day(s) or more
-

Part Number : 86810-036-L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • JIS Compliant Product
  • Mixing Ratio
    95% polyester, 5% cotton
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    49.5
  • Pocket
    Plastic zipper and holds a field notebook
  • Color Details
    Silver
  • Garment length(cm)
    65
  • Hip circumference(cm)
    49.5
  • Size
    L
  • Functionality
    Antibacterial, deodorizing, stain-resistant finish, stretch
  • Material
    Body fill lining cotton tropical
  • Standard details
    "Complies with JIS T8118"
1 pc.
Gray
124
51.5
Silver
68
6 Day(s) or more
-

Part Number : 86810-036-LL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • JIS Compliant Product
  • Mixing Ratio
    95% polyester, 5% cotton
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    51.5
  • Pocket
    Plastic zipper and holds a field notebook
  • Color Details
    Silver
  • Garment length(cm)
    68
  • Hip circumference(cm)
    51.5
  • Size
    LL
  • Functionality
    Antibacterial, deodorizing, stain-resistant finish, stretch
  • Material
    Body fill lining cotton tropical
  • Standard details
    "Complies with JIS T8118"
1 pc.
Gray
116
47.5
Silver
62
6 Day(s) or more
-

Part Number : 86810-036-M
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • JIS Compliant Product
  • Mixing Ratio
    95% polyester, 5% cotton
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    47.5
  • Pocket
    Plastic zipper and holds a field notebook
  • Color Details
    Silver
  • Garment length(cm)
    62
  • Hip circumference(cm)
    47.5
  • Size
    M
  • Functionality
    Antibacterial, deodorizing, stain-resistant finish, stretch
  • Material
    Body fill lining cotton tropical
  • Standard details
    "Complies with JIS T8118"
1 pc.
Gray
112
45.5
Silver
59
6 Day(s) or more
-

Part Number : 86810-036-S
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • JIS Compliant Product
  • Mixing Ratio
    95% polyester, 5% cotton
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    45.5
  • Pocket
    Plastic zipper and holds a field notebook
  • Color Details
    Silver
  • Garment length(cm)
    59
  • Hip circumference(cm)
    45.5
  • Size
    S
  • Functionality
    Antibacterial, deodorizing, stain-resistant finish, stretch
  • Material
    Body fill lining cotton tropical
  • Standard details
    "Complies with JIS T8118"
1 pc.
Gray
108
43.5
Silver
57
6 Day(s) or more
-

Part Number : 86810-036-SS
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • JIS Compliant Product
  • Mixing Ratio
    95% polyester, 5% cotton
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    43.5
  • Pocket
    Plastic zipper and holds a field notebook
  • Color Details
    Silver
  • Garment length(cm)
    57
  • Hip circumference(cm)
    43.5
  • Size
    SS
  • Functionality
    Antibacterial, deodorizing, stain-resistant finish, stretch
  • Material
    Body fill lining cotton tropical
  • Standard details
    "Complies with JIS T8118"
1 pc.
Red
132
54.5
Red
70
6 Day(s) or more
-

Part Number : 86810-043-4L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Red
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • JIS Compliant Product
  • Mixing Ratio
    95% polyester, 5% cotton
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    54.5
  • Pocket
    Plastic zipper and holds a field notebook
  • Color Details
    Red
  • Garment length(cm)
    70
  • Hip circumference(cm)
    54.5
  • Size
    4L
  • Functionality
    Antibacterial, deodorizing, stain-resistant finish, stretch
  • Material
    Body fill lining cotton tropical
  • Standard details
    "Complies with JIS T8118"
1 pc.
Red
140
56.5
Red
70
6 Day(s) or more
-

Part Number : 86810-043-5L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Red
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • JIS Compliant Product
  • Mixing Ratio
    95% polyester, 5% cotton
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    56.5
  • Pocket
    Plastic zipper and holds a field notebook
  • Color Details
    Red
  • Garment length(cm)
    70
  • Hip circumference(cm)
    56.5
  • Size
    5L
  • Functionality
    Antibacterial, deodorizing, stain-resistant finish, stretch
  • Material
    Body fill lining cotton tropical
  • Standard details
    "Complies with JIS T8118"
1 pc.
Red
128
52.5
Red
68
6 Day(s) or more
-

Part Number : 86810-043-EL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Red
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • JIS Compliant Product
  • Mixing Ratio
    95% polyester, 5% cotton
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    52.5
  • Pocket
    Plastic zipper and holds a field notebook
  • Color Details
    Red
  • Garment length(cm)
    68
  • Hip circumference(cm)
    52.5
  • Size
    EL
  • Functionality
    Antibacterial, deodorizing, stain-resistant finish, stretch
  • Material
    Body fill lining cotton tropical
  • Standard details
    "Complies with JIS T8118"
1 pc.
Red
120
49.5
Red
65
6 Day(s) or more
-

Part Number : 86810-043-L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Red
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • JIS Compliant Product
  • Mixing Ratio
    95% polyester, 5% cotton
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    49.5
  • Pocket
    Plastic zipper and holds a field notebook
  • Color Details
    Red
  • Garment length(cm)
    65
  • Hip circumference(cm)
    49.5
  • Size
    L
  • Functionality
    Antibacterial, deodorizing, stain-resistant finish, stretch
  • Material
    Body fill lining cotton tropical
  • Standard details
    "Complies with JIS T8118"
1 pc.
Red
124
51.5
Red
68
6 Day(s) or more
-

Part Number : 86810-043-LL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Red
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • JIS Compliant Product
  • Mixing Ratio
    95% polyester, 5% cotton
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    51.5
  • Pocket
    Plastic zipper and holds a field notebook
  • Color Details
    Red
  • Garment length(cm)
    68
  • Hip circumference(cm)
    51.5
  • Size
    LL
  • Functionality
    Antibacterial, deodorizing, stain-resistant finish, stretch
  • Material
    Body fill lining cotton tropical
  • Standard details
    "Complies with JIS T8118"
1 pc.
Red
116
47.5
Red
62
6 Day(s) or more
-

Part Number : 86810-043-M
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Red
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • JIS Compliant Product
  • Mixing Ratio
    95% polyester, 5% cotton
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    47.5
  • Pocket
    Plastic zipper and holds a field notebook
  • Color Details
    Red
  • Garment length(cm)
    62
  • Hip circumference(cm)
    47.5
  • Size
    M
  • Functionality
    Antibacterial, deodorizing, stain-resistant finish, stretch
  • Material
    Body fill lining cotton tropical
  • Standard details
    "Complies with JIS T8118"
1 pc.
Red
112
45.5
Red
59
6 Day(s) or more
-

Part Number : 86810-043-S
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Red
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • JIS Compliant Product
  • Mixing Ratio
    95% polyester, 5% cotton
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    45.5
  • Pocket
    Plastic zipper and holds a field notebook
  • Color Details
    Red
  • Garment length(cm)
    59
  • Hip circumference(cm)
    45.5
  • Size
    S
  • Functionality
    Antibacterial, deodorizing, stain-resistant finish, stretch
  • Material
    Body fill lining cotton tropical
  • Standard details
    "Complies with JIS T8118"
1 pc.
Red
108
43.5
Red
57
6 Day(s) or more
-

Part Number : 86810-043-SS
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Red
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • JIS Compliant Product
  • Mixing Ratio
    95% polyester, 5% cotton
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    43.5
  • Pocket
    Plastic zipper and holds a field notebook
  • Color Details
    Red
  • Garment length(cm)
    57
  • Hip circumference(cm)
    43.5
  • Size
    SS
  • Functionality
    Antibacterial, deodorizing, stain-resistant finish, stretch
  • Material
    Body fill lining cotton tropical
  • Standard details
    "Complies with JIS T8118"
1 pc.
Blue
132
54.5
Royal blue
70
6 Day(s) or more
-

Part Number : 86810-080-4L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • JIS Compliant Product
  • Mixing Ratio
    95% polyester, 5% cotton
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    54.5
  • Pocket
    Plastic zipper and holds a field notebook
  • Color Details
    Royal blue
  • Garment length(cm)
    70
  • Hip circumference(cm)
    54.5
  • Size
    4L
  • Functionality
    Antibacterial, deodorizing, stain-resistant finish, stretch
  • Material
    Body fill lining cotton tropical
  • Standard details
    "Complies with JIS T8118"
1 pc.
Blue
140
56.5
Royal blue
70
6 Day(s) or more
-

Part Number : 86810-080-5L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • JIS Compliant Product
  • Mixing Ratio
    95% polyester, 5% cotton
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    56.5
  • Pocket
    Plastic zipper and holds a field notebook
  • Color Details
    Royal blue
  • Garment length(cm)
    70
  • Hip circumference(cm)
    56.5
  • Size
    5L
  • Functionality
    Antibacterial, deodorizing, stain-resistant finish, stretch
  • Material
    Body fill lining cotton tropical
  • Standard details
    "Complies with JIS T8118"
1 pc.
Blue
128
52.5
Royal blue
68
6 Day(s) or more
-

Part Number : 86810-080-EL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • JIS Compliant Product
  • Mixing Ratio
    95% polyester, 5% cotton
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    52.5
  • Pocket
    Plastic zipper and holds a field notebook
  • Color Details
    Royal blue
  • Garment length(cm)
    68
  • Hip circumference(cm)
    52.5
  • Size
    EL
  • Functionality
    Antibacterial, deodorizing, stain-resistant finish, stretch
  • Material
    Body fill lining cotton tropical
  • Standard details
    "Complies with JIS T8118"
1 pc.
Blue
120
49.5
Royal blue
65
6 Day(s) or more
-

Part Number : 86810-080-L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • JIS Compliant Product
  • Mixing Ratio
    95% polyester, 5% cotton
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    49.5
  • Pocket
    Plastic zipper and holds a field notebook
  • Color Details
    Royal blue
  • Garment length(cm)
    65
  • Hip circumference(cm)
    49.5
  • Size
    L
  • Functionality
    Antibacterial, deodorizing, stain-resistant finish, stretch
  • Material
    Body fill lining cotton tropical
  • Standard details
    "Complies with JIS T8118"
1 pc.
Blue
124
51.5
Royal blue
68
6 Day(s) or more
-

Part Number : 86810-080-LL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • JIS Compliant Product
  • Mixing Ratio
    95% polyester, 5% cotton
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    51.5
  • Pocket
    Plastic zipper and holds a field notebook
  • Color Details
    Royal blue
  • Garment length(cm)
    68
  • Hip circumference(cm)
    51.5
  • Size
    LL
  • Functionality
    Antibacterial, deodorizing, stain-resistant finish, stretch
  • Material
    Body fill lining cotton tropical
  • Standard details
    "Complies with JIS T8118"
1 pc.
Blue
116
47.5
Royal blue
62
6 Day(s) or more
-

Part Number : 86810-080-M
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • JIS Compliant Product
  • Mixing Ratio
    95% polyester, 5% cotton
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    47.5
  • Pocket
    Plastic zipper and holds a field notebook
  • Color Details
    Royal blue
  • Garment length(cm)
    62
  • Hip circumference(cm)
    47.5
  • Size
    M
  • Functionality
    Antibacterial, deodorizing, stain-resistant finish, stretch
  • Material
    Body fill lining cotton tropical
  • Standard details
    "Complies with JIS T8118"
1 pc.
Blue
112
45.5
Royal blue
59
6 Day(s) or more
-

Part Number : 86810-080-S
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • JIS Compliant Product
  • Mixing Ratio
    95% polyester, 5% cotton
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    45.5
  • Pocket
    Plastic zipper and holds a field notebook
  • Color Details
    Royal blue
  • Garment length(cm)
    59
  • Hip circumference(cm)
    45.5
  • Size
    S
  • Functionality
    Antibacterial, deodorizing, stain-resistant finish, stretch
  • Material
    Body fill lining cotton tropical
  • Standard details
    "Complies with JIS T8118"
1 pc.
Blue
108
43.5
Royal blue
57
6 Day(s) or more
-

Part Number : 86810-080-SS
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • JIS Compliant Product
  • Mixing Ratio
    95% polyester, 5% cotton
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    43.5
  • Pocket
    Plastic zipper and holds a field notebook
  • Color Details
    Royal blue
  • Garment length(cm)
    57
  • Hip circumference(cm)
    43.5
  • Size
    SS
  • Functionality
    Antibacterial, deodorizing, stain-resistant finish, stretch
  • Material
    Body fill lining cotton tropical
  • Standard details
    "Complies with JIS T8118"

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support