• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Long-Sleeve Jumper

Long-Sleeve Jumper

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

Casual workwear with the next generation in mind.
[Features]
· Featuring a sequence of 5 eyelets on the left chest pocket and a new honeycomb ripstop material.
· Series combining design and function, using DEO+ tape with deodorizing and antibacterial effects.
· Print on back
· Deodorizing and antibacterial tape (both sides / both shoulders)
· Decorative fastener grip
· Sleeve cuff buttons
· Left chest double pockets
· Left sleeve pen holder
· Loops on the back and left chest pocket
· Line of 5 eyelets
· Jawin logo embroidering

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    80% polyester, 20% cotton
  • Pocket
    Plastic zipper
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Black
  • Brown
  • Gray
  • Clear
Shoulder width(cm)

Refine by

  • 43
  • 45
  • 47
  • 49
  • 51
  • 53
  • 55
  • Clear
Chest measurement(cm)

Refine by

  • 108
  • 112
  • 116
  • 120
  • 124
  • 128
  • 132
  • Clear
Sleeve Length(cm)

Refine by

  • 56
  • 58
  • 60
  • 62
  • 63
  • Clear
Color Details

Refine by

  • Chic black
  • Grayish brown
  • Silver
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Gray
53
128
63
Silver
6 Day(s) or more
-

Part Number : 51600-036-4L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    80% polyester, 20% cotton
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    63
  • Pocket
    Plastic zipper
  • Color Details
    Silver
  • Garment length(cm)
    68
  • Size
    4L
  • Functionality
    Antibacterial, deodorizing
  • Material
    Honeycomb ripstop
1 pc.
Gray
55
132
63
Silver
6 Day(s) or more
-

Part Number : 51600-036-5L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    80% polyester, 20% cotton
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    63
  • Pocket
    Plastic zipper
  • Color Details
    Silver
  • Garment length(cm)
    68
  • Size
    5L
  • Functionality
    Antibacterial, deodorizing
  • Material
    Honeycomb ripstop
1 pc.
Gray
51
124
62
Silver
6 Day(s) or more
-

Part Number : 51600-036-EL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    80% polyester, 20% cotton
  • Shoulder width(cm)
    51
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    62
  • Pocket
    Plastic zipper
  • Color Details
    Silver
  • Garment length(cm)
    66
  • Size
    EL
  • Functionality
    Antibacterial, deodorizing
  • Material
    Honeycomb ripstop
1 pc.
Gray
47
116
60
Silver
6 Day(s) or more
-

Part Number : 51600-036-L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    80% polyester, 20% cotton
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    60
  • Pocket
    Plastic zipper
  • Color Details
    Silver
  • Garment length(cm)
    63
  • Size
    L
  • Functionality
    Antibacterial, deodorizing
  • Material
    Honeycomb ripstop
1 pc.
Gray
49
120
62
Silver
6 Day(s) or more
-

Part Number : 51600-036-LL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    80% polyester, 20% cotton
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    62
  • Pocket
    Plastic zipper
  • Color Details
    Silver
  • Garment length(cm)
    66
  • Size
    LL
  • Functionality
    Antibacterial, deodorizing
  • Material
    Honeycomb ripstop
1 pc.
Gray
45
112
58
Silver
6 Day(s) or more
-

Part Number : 51600-036-M
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    80% polyester, 20% cotton
  • Shoulder width(cm)
    45
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    58
  • Pocket
    Plastic zipper
  • Color Details
    Silver
  • Garment length(cm)
    60
  • Size
    M
  • Functionality
    Antibacterial, deodorizing
  • Material
    Honeycomb ripstop
1 pc.
Gray
43
108
56
Silver
6 Day(s) or more
-

Part Number : 51600-036-S
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    80% polyester, 20% cotton
  • Shoulder width(cm)
    43
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    56
  • Pocket
    Plastic zipper
  • Color Details
    Silver
  • Garment length(cm)
    57
  • Size
    S
  • Functionality
    Antibacterial, deodorizing
  • Material
    Honeycomb ripstop
1 pc.
Black
53
128
63
Chic black
6 Day(s) or more
-

Part Number : 51600-131-4L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    80% polyester, 20% cotton
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    63
  • Pocket
    Plastic zipper
  • Color Details
    Chic black
  • Garment length(cm)
    68
  • Size
    4L
  • Functionality
    Antibacterial, deodorizing
  • Material
    Honeycomb ripstop
1 pc.
Black
55
132
63
Chic black
6 Day(s) or more
-

Part Number : 51600-131-5L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    80% polyester, 20% cotton
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    63
  • Pocket
    Plastic zipper
  • Color Details
    Chic black
  • Garment length(cm)
    68
  • Size
    5L
  • Functionality
    Antibacterial, deodorizing
  • Material
    Honeycomb ripstop
1 pc.
Black
51
124
62
Chic black
6 Day(s) or more
-

Part Number : 51600-131-EL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    80% polyester, 20% cotton
  • Shoulder width(cm)
    51
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    62
  • Pocket
    Plastic zipper
  • Color Details
    Chic black
  • Garment length(cm)
    66
  • Size
    EL
  • Functionality
    Antibacterial, deodorizing
  • Material
    Honeycomb ripstop
1 pc.
Black
47
116
60
Chic black
6 Day(s) or more
-

Part Number : 51600-131-L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    80% polyester, 20% cotton
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    60
  • Pocket
    Plastic zipper
  • Color Details
    Chic black
  • Garment length(cm)
    63
  • Size
    L
  • Functionality
    Antibacterial, deodorizing
  • Material
    Honeycomb ripstop
1 pc.
Black
49
120
62
Chic black
6 Day(s) or more
-

Part Number : 51600-131-LL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    80% polyester, 20% cotton
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    62
  • Pocket
    Plastic zipper
  • Color Details
    Chic black
  • Garment length(cm)
    66
  • Size
    LL
  • Functionality
    Antibacterial, deodorizing
  • Material
    Honeycomb ripstop
1 pc.
Black
45
112
58
Chic black
6 Day(s) or more
-

Part Number : 51600-131-M
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    80% polyester, 20% cotton
  • Shoulder width(cm)
    45
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    58
  • Pocket
    Plastic zipper
  • Color Details
    Chic black
  • Garment length(cm)
    60
  • Size
    M
  • Functionality
    Antibacterial, deodorizing
  • Material
    Honeycomb ripstop
1 pc.
Black
43
108
56
Chic black
6 Day(s) or more
-

Part Number : 51600-131-S
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    80% polyester, 20% cotton
  • Shoulder width(cm)
    43
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    56
  • Pocket
    Plastic zipper
  • Color Details
    Chic black
  • Garment length(cm)
    57
  • Size
    S
  • Functionality
    Antibacterial, deodorizing
  • Material
    Honeycomb ripstop
1 pc.
Brown
53
128
63
Grayish brown
6 Day(s) or more
-

Part Number : 51600-139-4L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Brown
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    80% polyester, 20% cotton
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    63
  • Pocket
    Plastic zipper
  • Color Details
    Grayish brown
  • Garment length(cm)
    68
  • Size
    4L
  • Functionality
    Antibacterial, deodorizing
  • Material
    Honeycomb ripstop
1 pc.
Brown
55
132
63
Grayish brown
6 Day(s) or more
-

Part Number : 51600-139-5L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Brown
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    80% polyester, 20% cotton
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    63
  • Pocket
    Plastic zipper
  • Color Details
    Grayish brown
  • Garment length(cm)
    68
  • Size
    5L
  • Functionality
    Antibacterial, deodorizing
  • Material
    Honeycomb ripstop
1 pc.
Brown
51
124
62
Grayish brown
6 Day(s) or more
-

Part Number : 51600-139-EL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Brown
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    80% polyester, 20% cotton
  • Shoulder width(cm)
    51
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    62
  • Pocket
    Plastic zipper
  • Color Details
    Grayish brown
  • Garment length(cm)
    66
  • Size
    EL
  • Functionality
    Antibacterial, deodorizing
  • Material
    Honeycomb ripstop
1 pc.
Brown
47
116
60
Grayish brown
6 Day(s) or more
-

Part Number : 51600-139-L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Brown
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    80% polyester, 20% cotton
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    60
  • Pocket
    Plastic zipper
  • Color Details
    Grayish brown
  • Garment length(cm)
    63
  • Size
    L
  • Functionality
    Antibacterial, deodorizing
  • Material
    Honeycomb ripstop
1 pc.
Brown
49
120
62
Grayish brown
6 Day(s) or more
-

Part Number : 51600-139-LL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Brown
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    80% polyester, 20% cotton
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    62
  • Pocket
    Plastic zipper
  • Color Details
    Grayish brown
  • Garment length(cm)
    66
  • Size
    LL
  • Functionality
    Antibacterial, deodorizing
  • Material
    Honeycomb ripstop
1 pc.
Brown
45
112
58
Grayish brown
6 Day(s) or more
-

Part Number : 51600-139-M
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Brown
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    80% polyester, 20% cotton
  • Shoulder width(cm)
    45
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    58
  • Pocket
    Plastic zipper
  • Color Details
    Grayish brown
  • Garment length(cm)
    60
  • Size
    M
  • Functionality
    Antibacterial, deodorizing
  • Material
    Honeycomb ripstop
1 pc.
Brown
43
108
56
Grayish brown
6 Day(s) or more
-

Part Number : 51600-139-S
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Brown
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    80% polyester, 20% cotton
  • Shoulder width(cm)
    43
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    56
  • Pocket
    Plastic zipper
  • Color Details
    Grayish brown
  • Garment length(cm)
    57
  • Size
    S
  • Functionality
    Antibacterial, deodorizing
  • Material
    Honeycomb ripstop

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support