• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
Jumper With Heat-Generating Finish

Jumper With Heat-Generating Finish

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

Outstanding presence with its gold fastener and buttons.
[Features]
· In addition to its sharp design, this workwear is compatible with the "warm business" campaign to save energy during the winter by using a heat-generating treatment (D.P. Cot) that is 1 to 2°C warmer than products using untreated materials.
· Name on back
· Mesh back
· Deep pocket (right chest)
· Pocket for storing a mobile phone
· Original slider
· Buttons with original design
· Left sleeve pen holder
· Inner pocket
· Sewn logo

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    50% polyester, 50% cotton
  • Pocket
    Plastic zipper
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Black
  • Brown
  • Navy Blue
  • Gray
  • Clear
Shoulder width(cm)

Refine by

  • 47
  • 49
  • 51
  • 53
  • 55
  • 57
  • 61
  • Clear
Chest measurement(cm)

Refine by

  • 112
  • 116
  • 120
  • 124
  • 128
  • 132
  • 140
  • Clear
Sleeve Length(cm)

Refine by

  • 53
  • 55
  • 57
  • 59
  • 60
  • Clear
Color Details

Refine by

  • Black
  • Brown
  • Navy
  • Silver
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Brown
57
132
60
Brown
6 Day(s) or more
-

Part Number : 51500-008-4L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Brown
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    50% polyester, 50% cotton
  • Shoulder width(cm)
    57
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    60
  • Pocket
    Plastic zipper
  • Color Details
    Brown
  • Garment length(cm)
    70
  • Size
    4L
  • Functionality
    Heat-generating treatment
  • Material
    CVC CRIMS SOFT summer twill
1 pc.
Brown
61
140
60
Brown
6 Day(s) or more
-

Part Number : 51500-008-5L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Brown
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    50% polyester, 50% cotton
  • Shoulder width(cm)
    61
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    60
  • Pocket
    Plastic zipper
  • Color Details
    Brown
  • Garment length(cm)
    70
  • Size
    5L
  • Functionality
    Heat-generating treatment
  • Material
    CVC CRIMS SOFT summer twill
1 pc.
Brown
55
128
59
Brown
6 Day(s) or more
-

Part Number : 51500-008-EL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Brown
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    50% polyester, 50% cotton
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    59
  • Pocket
    Plastic zipper
  • Color Details
    Brown
  • Garment length(cm)
    68
  • Size
    EL
  • Functionality
    Heat-generating treatment
  • Material
    CVC CRIMS SOFT summer twill
1 pc.
Brown
51
120
57
Brown
6 Day(s) or more
-

Part Number : 51500-008-L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Brown
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    50% polyester, 50% cotton
  • Shoulder width(cm)
    51
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    57
  • Pocket
    Plastic zipper
  • Color Details
    Brown
  • Garment length(cm)
    65
  • Size
    L
  • Functionality
    Heat-generating treatment
  • Material
    CVC CRIMS SOFT summer twill
1 pc.
Brown
53
124
59
Brown
6 Day(s) or more
-

Part Number : 51500-008-LL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Brown
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    50% polyester, 50% cotton
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    59
  • Pocket
    Plastic zipper
  • Color Details
    Brown
  • Garment length(cm)
    68
  • Size
    LL
  • Functionality
    Heat-generating treatment
  • Material
    CVC CRIMS SOFT summer twill
1 pc.
Brown
49
116
55
Brown
6 Day(s) or more
-

Part Number : 51500-008-M
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Brown
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    50% polyester, 50% cotton
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    55
  • Pocket
    Plastic zipper
  • Color Details
    Brown
  • Garment length(cm)
    62
  • Size
    M
  • Functionality
    Heat-generating treatment
  • Material
    CVC CRIMS SOFT summer twill
1 pc.
Brown
47
112
53
Brown
6 Day(s) or more
-

Part Number : 51500-008-S
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Brown
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    50% polyester, 50% cotton
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    53
  • Pocket
    Plastic zipper
  • Color Details
    Brown
  • Garment length(cm)
    59
  • Size
    S
  • Functionality
    Heat-generating treatment
  • Material
    CVC CRIMS SOFT summer twill
1 pc.
Navy Blue
57
132
60
Navy
6 Day(s) or more
-

Part Number : 51500-011-4L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    50% polyester, 50% cotton
  • Shoulder width(cm)
    57
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    60
  • Pocket
    Plastic zipper
  • Color Details
    Navy
  • Garment length(cm)
    70
  • Size
    4L
  • Functionality
    Heat-generating treatment
  • Material
    CVC CRIMS SOFT summer twill
1 pc.
Navy Blue
61
140
60
Navy
6 Day(s) or more
-

Part Number : 51500-011-5L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    50% polyester, 50% cotton
  • Shoulder width(cm)
    61
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    60
  • Pocket
    Plastic zipper
  • Color Details
    Navy
  • Garment length(cm)
    70
  • Size
    5L
  • Functionality
    Heat-generating treatment
  • Material
    CVC CRIMS SOFT summer twill
1 pc.
Navy Blue
55
128
59
Navy
6 Day(s) or more
-

Part Number : 51500-011-EL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    50% polyester, 50% cotton
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    59
  • Pocket
    Plastic zipper
  • Color Details
    Navy
  • Garment length(cm)
    68
  • Size
    EL
  • Functionality
    Heat-generating treatment
  • Material
    CVC CRIMS SOFT summer twill
1 pc.
Navy Blue
51
120
57
Navy
6 Day(s) or more
-

Part Number : 51500-011-L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    50% polyester, 50% cotton
  • Shoulder width(cm)
    51
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    57
  • Pocket
    Plastic zipper
  • Color Details
    Navy
  • Garment length(cm)
    65
  • Size
    L
  • Functionality
    Heat-generating treatment
  • Material
    CVC CRIMS SOFT summer twill
1 pc.
Navy Blue
53
124
59
Navy
6 Day(s) or more
-

Part Number : 51500-011-LL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    50% polyester, 50% cotton
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    59
  • Pocket
    Plastic zipper
  • Color Details
    Navy
  • Garment length(cm)
    68
  • Size
    LL
  • Functionality
    Heat-generating treatment
  • Material
    CVC CRIMS SOFT summer twill
1 pc.
Navy Blue
49
116
55
Navy
6 Day(s) or more
-

Part Number : 51500-011-M
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    50% polyester, 50% cotton
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    55
  • Pocket
    Plastic zipper
  • Color Details
    Navy
  • Garment length(cm)
    62
  • Size
    M
  • Functionality
    Heat-generating treatment
  • Material
    CVC CRIMS SOFT summer twill
1 pc.
Navy Blue
47
112
53
Navy
6 Day(s) or more
-

Part Number : 51500-011-S
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    50% polyester, 50% cotton
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    53
  • Pocket
    Plastic zipper
  • Color Details
    Navy
  • Garment length(cm)
    59
  • Size
    S
  • Functionality
    Heat-generating treatment
  • Material
    CVC CRIMS SOFT summer twill
1 pc.
Gray
57
132
60
Silver
6 Day(s) or more
-

Part Number : 51500-036-4L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    50% polyester, 50% cotton
  • Shoulder width(cm)
    57
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    60
  • Pocket
    Plastic zipper
  • Color Details
    Silver
  • Garment length(cm)
    70
  • Size
    4L
  • Functionality
    Heat-generating treatment
  • Material
    CVC CRIMS SOFT summer twill
1 pc.
Gray
61
140
60
Silver
6 Day(s) or more
-

Part Number : 51500-036-5L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    50% polyester, 50% cotton
  • Shoulder width(cm)
    61
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    60
  • Pocket
    Plastic zipper
  • Color Details
    Silver
  • Garment length(cm)
    70
  • Size
    5L
  • Functionality
    Heat-generating treatment
  • Material
    CVC CRIMS SOFT summer twill
1 pc.
Gray
55
128
59
Silver
6 Day(s) or more
-

Part Number : 51500-036-EL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    50% polyester, 50% cotton
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    59
  • Pocket
    Plastic zipper
  • Color Details
    Silver
  • Garment length(cm)
    68
  • Size
    EL
  • Functionality
    Heat-generating treatment
  • Material
    CVC CRIMS SOFT summer twill
1 pc.
Gray
51
120
57
Silver
6 Day(s) or more
-

Part Number : 51500-036-L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    50% polyester, 50% cotton
  • Shoulder width(cm)
    51
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    57
  • Pocket
    Plastic zipper
  • Color Details
    Silver
  • Garment length(cm)
    65
  • Size
    L
  • Functionality
    Heat-generating treatment
  • Material
    CVC CRIMS SOFT summer twill
1 pc.
Gray
53
124
59
Silver
6 Day(s) or more
-

Part Number : 51500-036-LL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    50% polyester, 50% cotton
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    59
  • Pocket
    Plastic zipper
  • Color Details
    Silver
  • Garment length(cm)
    68
  • Size
    LL
  • Functionality
    Heat-generating treatment
  • Material
    CVC CRIMS SOFT summer twill
1 pc.
Gray
49
116
55
Silver
6 Day(s) or more
-

Part Number : 51500-036-M
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    50% polyester, 50% cotton
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    55
  • Pocket
    Plastic zipper
  • Color Details
    Silver
  • Garment length(cm)
    62
  • Size
    M
  • Functionality
    Heat-generating treatment
  • Material
    CVC CRIMS SOFT summer twill
1 pc.
Gray
47
112
53
Silver
6 Day(s) or more
-

Part Number : 51500-036-S
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    50% polyester, 50% cotton
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    53
  • Pocket
    Plastic zipper
  • Color Details
    Silver
  • Garment length(cm)
    59
  • Size
    S
  • Functionality
    Heat-generating treatment
  • Material
    CVC CRIMS SOFT summer twill
1 pc.
Black
57
132
60
Black
6 Day(s) or more
-

Part Number : 51500-044-4L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    50% polyester, 50% cotton
  • Shoulder width(cm)
    57
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    60
  • Pocket
    Plastic zipper
  • Color Details
    Black
  • Garment length(cm)
    70
  • Size
    4L
  • Functionality
    Heat-generating treatment
  • Material
    CVC CRIMS SOFT summer twill
1 pc.
Black
61
140
60
Black
6 Day(s) or more
-

Part Number : 51500-044-5L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    50% polyester, 50% cotton
  • Shoulder width(cm)
    61
  • Chest measurement(cm)
    140
  • Sleeve Length(cm)
    60
  • Pocket
    Plastic zipper
  • Color Details
    Black
  • Garment length(cm)
    70
  • Size
    5L
  • Functionality
    Heat-generating treatment
  • Material
    CVC CRIMS SOFT summer twill
1 pc.
Black
55
128
59
Black
6 Day(s) or more
-

Part Number : 51500-044-EL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    50% polyester, 50% cotton
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    59
  • Pocket
    Plastic zipper
  • Color Details
    Black
  • Garment length(cm)
    68
  • Size
    EL
  • Functionality
    Heat-generating treatment
  • Material
    CVC CRIMS SOFT summer twill
1 pc.
Black
51
120
57
Black
6 Day(s) or more
-

Part Number : 51500-044-L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    50% polyester, 50% cotton
  • Shoulder width(cm)
    51
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    57
  • Pocket
    Plastic zipper
  • Color Details
    Black
  • Garment length(cm)
    65
  • Size
    L
  • Functionality
    Heat-generating treatment
  • Material
    CVC CRIMS SOFT summer twill
1 pc.
Black
53
124
59
Black
6 Day(s) or more
-

Part Number : 51500-044-LL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    50% polyester, 50% cotton
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    59
  • Pocket
    Plastic zipper
  • Color Details
    Black
  • Garment length(cm)
    68
  • Size
    LL
  • Functionality
    Heat-generating treatment
  • Material
    CVC CRIMS SOFT summer twill
1 pc.
Black
49
116
55
Black
6 Day(s) or more
-

Part Number : 51500-044-M
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    50% polyester, 50% cotton
  • Shoulder width(cm)
    49
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    55
  • Pocket
    Plastic zipper
  • Color Details
    Black
  • Garment length(cm)
    62
  • Size
    M
  • Functionality
    Heat-generating treatment
  • Material
    CVC CRIMS SOFT summer twill
1 pc.
Black
47
112
53
Black
6 Day(s) or more
-

Part Number : 51500-044-S
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    50% polyester, 50% cotton
  • Shoulder width(cm)
    47
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    53
  • Pocket
    Plastic zipper
  • Color Details
    Black
  • Garment length(cm)
    59
  • Size
    S
  • Functionality
    Heat-generating treatment
  • Material
    CVC CRIMS SOFT summer twill

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support