• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
Single-Pleated Pants

Single-Pleated Pants

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

Functional type of workwear with massive potential.
[Features]
· Made using a shadow stripe twill material, the look of the surface changes depending on the viewing angle and the way the light hits it.
· Carabiner loop
· Sewn logo

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    65% polyester, 35% cotton
  • Inseam(cm)
    78
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Green
  • Black
  • Navy Blue
  • Gray
  • Clear
Waist(cm)

Refine by

  • 70
  • 73
  • 76
  • 79
  • 82
  • 85
  • 88
  • 91
  • 96
  • 101
  • 106
  • Clear
Color Details

Refine by

  • Chic black
  • Earth green
  • Navy
  • Silver
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Navy Blue
70
Navy
6 Day(s) or more
-

Part Number : 51201-011-70
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    65% polyester, 35% cotton
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Navy
  • Material
    Shadow strip twill
1 pc.
Navy Blue
73
Navy
6 Day(s) or more
-

Part Number : 51201-011-73
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    65% polyester, 35% cotton
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Navy
  • Material
    Shadow strip twill
1 pc.
Navy Blue
76
Navy
6 Day(s) or more
-

Part Number : 51201-011-76
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    65% polyester, 35% cotton
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Navy
  • Material
    Shadow strip twill
1 pc.
Navy Blue
79
Navy
6 Day(s) or more
-

Part Number : 51201-011-79
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    65% polyester, 35% cotton
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Navy
  • Material
    Shadow strip twill
1 pc.
Navy Blue
82
Navy
6 Day(s) or more
-

Part Number : 51201-011-82
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    65% polyester, 35% cotton
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Navy
  • Material
    Shadow strip twill
1 pc.
Navy Blue
85
Navy
6 Day(s) or more
-

Part Number : 51201-011-85
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    65% polyester, 35% cotton
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Navy
  • Material
    Shadow strip twill
1 pc.
Navy Blue
88
Navy
6 Day(s) or more
-

Part Number : 51201-011-88
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    65% polyester, 35% cotton
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Navy
  • Material
    Shadow strip twill
1 pc.
Navy Blue
91
Navy
6 Day(s) or more
-

Part Number : 51201-011-91
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    65% polyester, 35% cotton
  • Inseam(cm)
    78
  • Waist(cm)
    91
  • Color Details
    Navy
  • Material
    Shadow strip twill
1 pc.
Navy Blue
96
Navy
6 Day(s) or more
-

Part Number : 51201-011-96
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    65% polyester, 35% cotton
  • Inseam(cm)
    78
  • Waist(cm)
    96
  • Color Details
    Navy
  • Material
    Shadow strip twill
1 pc.
Navy Blue
101
Navy
6 Day(s) or more
-

Part Number : 51201-011-101
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    65% polyester, 35% cotton
  • Inseam(cm)
    78
  • Waist(cm)
    101
  • Color Details
    Navy
  • Material
    Shadow strip twill
1 pc.
Navy Blue
106
Navy
6 Day(s) or more
-

Part Number : 51201-011-106
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    65% polyester, 35% cotton
  • Inseam(cm)
    78
  • Waist(cm)
    106
  • Color Details
    Navy
  • Material
    Shadow strip twill
1 pc.
Gray
70
Silver
6 Day(s) or more
-

Part Number : 51201-036-70
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    65% polyester, 35% cotton
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Silver
  • Material
    Shadow strip twill
1 pc.
Gray
73
Silver
6 Day(s) or more
-

Part Number : 51201-036-73
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    65% polyester, 35% cotton
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Silver
  • Material
    Shadow strip twill
1 pc.
Gray
76
Silver
6 Day(s) or more
-

Part Number : 51201-036-76
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    65% polyester, 35% cotton
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Silver
  • Material
    Shadow strip twill
1 pc.
Gray
79
Silver
6 Day(s) or more
-

Part Number : 51201-036-79
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    65% polyester, 35% cotton
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Silver
  • Material
    Shadow strip twill
1 pc.
Gray
82
Silver
6 Day(s) or more
-

Part Number : 51201-036-82
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    65% polyester, 35% cotton
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Silver
  • Material
    Shadow strip twill
1 pc.
Gray
85
Silver
6 Day(s) or more
-

Part Number : 51201-036-85
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    65% polyester, 35% cotton
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Silver
  • Material
    Shadow strip twill
1 pc.
Gray
88
Silver
6 Day(s) or more
-

Part Number : 51201-036-88
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    65% polyester, 35% cotton
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Silver
  • Material
    Shadow strip twill
1 pc.
Gray
91
Silver
6 Day(s) or more
-

Part Number : 51201-036-91
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    65% polyester, 35% cotton
  • Inseam(cm)
    78
  • Waist(cm)
    91
  • Color Details
    Silver
  • Material
    Shadow strip twill
1 pc.
Gray
96
Silver
6 Day(s) or more
-

Part Number : 51201-036-96
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    65% polyester, 35% cotton
  • Inseam(cm)
    78
  • Waist(cm)
    96
  • Color Details
    Silver
  • Material
    Shadow strip twill
1 pc.
Gray
101
Silver
6 Day(s) or more
-

Part Number : 51201-036-101
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    65% polyester, 35% cotton
  • Inseam(cm)
    78
  • Waist(cm)
    101
  • Color Details
    Silver
  • Material
    Shadow strip twill
1 pc.
Gray
106
Silver
6 Day(s) or more
-

Part Number : 51201-036-106
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    65% polyester, 35% cotton
  • Inseam(cm)
    78
  • Waist(cm)
    106
  • Color Details
    Silver
  • Material
    Shadow strip twill
1 pc.
Green
70
Earth green
6 Day(s) or more
-

Part Number : 51201-039-70
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    65% polyester, 35% cotton
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Earth green
  • Material
    Shadow strip twill
1 pc.
Green
73
Earth green
6 Day(s) or more
-

Part Number : 51201-039-73
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    65% polyester, 35% cotton
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Earth green
  • Material
    Shadow strip twill
1 pc.
Green
76
Earth green
6 Day(s) or more
-

Part Number : 51201-039-76
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    65% polyester, 35% cotton
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Earth green
  • Material
    Shadow strip twill
1 pc.
Green
79
Earth green
6 Day(s) or more
-

Part Number : 51201-039-79
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    65% polyester, 35% cotton
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Earth green
  • Material
    Shadow strip twill
1 pc.
Green
82
Earth green
6 Day(s) or more
-

Part Number : 51201-039-82
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    65% polyester, 35% cotton
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Earth green
  • Material
    Shadow strip twill
1 pc.
Green
85
Earth green
6 Day(s) or more
-

Part Number : 51201-039-85
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    65% polyester, 35% cotton
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Earth green
  • Material
    Shadow strip twill
1 pc.
Green
88
Earth green
6 Day(s) or more
-

Part Number : 51201-039-88
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    65% polyester, 35% cotton
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Earth green
  • Material
    Shadow strip twill
1 pc.
Green
91
Earth green
6 Day(s) or more
-

Part Number : 51201-039-91
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    65% polyester, 35% cotton
  • Inseam(cm)
    78
  • Waist(cm)
    91
  • Color Details
    Earth green
  • Material
    Shadow strip twill
1 pc.
Green
96
Earth green
6 Day(s) or more
-

Part Number : 51201-039-96
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    65% polyester, 35% cotton
  • Inseam(cm)
    78
  • Waist(cm)
    96
  • Color Details
    Earth green
  • Material
    Shadow strip twill
1 pc.
Green
101
Earth green
6 Day(s) or more
-

Part Number : 51201-039-101
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    65% polyester, 35% cotton
  • Inseam(cm)
    78
  • Waist(cm)
    101
  • Color Details
    Earth green
  • Material
    Shadow strip twill
1 pc.
Green
106
Earth green
6 Day(s) or more
-

Part Number : 51201-039-106
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    65% polyester, 35% cotton
  • Inseam(cm)
    78
  • Waist(cm)
    106
  • Color Details
    Earth green
  • Material
    Shadow strip twill
1 pc.
Black
70
Chic black
6 Day(s) or more
-

Part Number : 51201-131-70
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    65% polyester, 35% cotton
  • Inseam(cm)
    78
  • Waist(cm)
    70
  • Color Details
    Chic black
  • Material
    Shadow strip twill
1 pc.
Black
73
Chic black
6 Day(s) or more
-

Part Number : 51201-131-73
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    65% polyester, 35% cotton
  • Inseam(cm)
    78
  • Waist(cm)
    73
  • Color Details
    Chic black
  • Material
    Shadow strip twill
1 pc.
Black
76
Chic black
6 Day(s) or more
-

Part Number : 51201-131-76
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    65% polyester, 35% cotton
  • Inseam(cm)
    78
  • Waist(cm)
    76
  • Color Details
    Chic black
  • Material
    Shadow strip twill
1 pc.
Black
79
Chic black
6 Day(s) or more
-

Part Number : 51201-131-79
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    65% polyester, 35% cotton
  • Inseam(cm)
    78
  • Waist(cm)
    79
  • Color Details
    Chic black
  • Material
    Shadow strip twill
1 pc.
Black
82
Chic black
6 Day(s) or more
-

Part Number : 51201-131-82
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    65% polyester, 35% cotton
  • Inseam(cm)
    78
  • Waist(cm)
    82
  • Color Details
    Chic black
  • Material
    Shadow strip twill
1 pc.
Black
85
Chic black
6 Day(s) or more
-

Part Number : 51201-131-85
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    65% polyester, 35% cotton
  • Inseam(cm)
    78
  • Waist(cm)
    85
  • Color Details
    Chic black
  • Material
    Shadow strip twill
1 pc.
Black
88
Chic black
6 Day(s) or more
-

Part Number : 51201-131-88
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    65% polyester, 35% cotton
  • Inseam(cm)
    78
  • Waist(cm)
    88
  • Color Details
    Chic black
  • Material
    Shadow strip twill
1 pc.
Black
91
Chic black
6 Day(s) or more
-

Part Number : 51201-131-91
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    65% polyester, 35% cotton
  • Inseam(cm)
    78
  • Waist(cm)
    91
  • Color Details
    Chic black
  • Material
    Shadow strip twill
1 pc.
Black
96
Chic black
6 Day(s) or more
-

Part Number : 51201-131-96
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    65% polyester, 35% cotton
  • Inseam(cm)
    78
  • Waist(cm)
    96
  • Color Details
    Chic black
  • Material
    Shadow strip twill
1 pc.
Black
101
Chic black
6 Day(s) or more
-

Part Number : 51201-131-101
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    65% polyester, 35% cotton
  • Inseam(cm)
    78
  • Waist(cm)
    101
  • Color Details
    Chic black
  • Material
    Shadow strip twill
1 pc.
Black
106
Chic black
6 Day(s) or more
-

Part Number : 51201-131-106
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    65% polyester, 35% cotton
  • Inseam(cm)
    78
  • Waist(cm)
    106
  • Color Details
    Chic black
  • Material
    Shadow strip twill

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support