• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
Aluminum Winter Half Coat (With Hood)

Aluminum Winter Half Coat (With Hood)

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

Cold resistant with an aluminum print lining. Lightweight yet warm cold resistance with the effectiveness of a thermos that utilizes radiant heat.
[Features]
· Inner pocket
· Left sleeve pen holder
· Cuff adjuster
· Drawcord at bottom hem with a stopper

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: aluminum printed finish / 100 g of quilted insulation
  • Pocket
    Plastic zipper
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Black
  • Orange
  • Navy Blue
  • Clear
Shoulder width(cm)

Refine by

  • 54
  • 56
  • 58
  • 60
  • 62
  • 64
  • Clear
Chest measurement(cm)

Refine by

  • 125
  • 129
  • 135
  • 141
  • 147
  • 153
  • Clear
Sleeve Length(cm)

Refine by

  • 58
  • 59
  • 60
  • 62
  • 64
  • Clear
Color Details

Refine by

  • Black
  • Navy
  • Orange
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Navy Blue
62
147
64
Navy
6 Day(s) or more
-

Part Number : 48483-011-4L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: aluminum printed finish / 100 g of quilted insulation
  • Shoulder width(cm)
    62
  • Chest measurement(cm)
    147
  • Sleeve Length(cm)
    64
  • Pocket
    Plastic zipper
  • Color Details
    Navy
  • Garment length(cm)
    84
  • Size
    4L
  • Functionality
    Holds a field notebook and removable hood
  • Material
    Ripstop
1 pc.
Navy Blue
64
153
64
Navy
6 Day(s) or more
-

Part Number : 48483-011-5L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: aluminum printed finish / 100 g of quilted insulation
  • Shoulder width(cm)
    64
  • Chest measurement(cm)
    153
  • Sleeve Length(cm)
    64
  • Pocket
    Plastic zipper
  • Color Details
    Navy
  • Garment length(cm)
    86
  • Size
    5L
  • Functionality
    Holds a field notebook and removable hood
  • Material
    Ripstop
1 pc.
Navy Blue
60
141
62
Navy
6 Day(s) or more
-

Part Number : 48483-011-EL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: aluminum printed finish / 100 g of quilted insulation
  • Shoulder width(cm)
    60
  • Chest measurement(cm)
    141
  • Sleeve Length(cm)
    62
  • Pocket
    Plastic zipper
  • Color Details
    Navy
  • Garment length(cm)
    82
  • Size
    EL
  • Functionality
    Holds a field notebook and removable hood
  • Material
    Ripstop
1 pc.
Navy Blue
56
129
59
Navy
6 Day(s) or more
-

Part Number : 48483-011-L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: aluminum printed finish / 100 g of quilted insulation
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    129
  • Sleeve Length(cm)
    59
  • Pocket
    Plastic zipper
  • Color Details
    Navy
  • Garment length(cm)
    78
  • Size
    L
  • Functionality
    Holds a field notebook and removable hood
  • Material
    Ripstop
1 pc.
Navy Blue
58
135
60
Navy
6 Day(s) or more
-

Part Number : 48483-011-LL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: aluminum printed finish / 100 g of quilted insulation
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    135
  • Sleeve Length(cm)
    60
  • Pocket
    Plastic zipper
  • Color Details
    Navy
  • Garment length(cm)
    80
  • Size
    LL
  • Functionality
    Holds a field notebook and removable hood
  • Material
    Ripstop
1 pc.
Navy Blue
54
125
58
Navy
6 Day(s) or more
-

Part Number : 48483-011-M
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: aluminum printed finish / 100 g of quilted insulation
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    125
  • Sleeve Length(cm)
    58
  • Pocket
    Plastic zipper
  • Color Details
    Navy
  • Garment length(cm)
    76
  • Size
    M
  • Functionality
    Holds a field notebook and removable hood
  • Material
    Ripstop
1 pc.
Black
62
147
64
Black
6 Day(s) or more
-

Part Number : 48483-044-4L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: aluminum printed finish / 100 g of quilted insulation
  • Shoulder width(cm)
    62
  • Chest measurement(cm)
    147
  • Sleeve Length(cm)
    64
  • Pocket
    Plastic zipper
  • Color Details
    Black
  • Garment length(cm)
    84
  • Size
    4L
  • Functionality
    Holds a field notebook and removable hood
  • Material
    Ripstop
1 pc.
Black
64
153
64
Black
6 Day(s) or more
-

Part Number : 48483-044-5L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: aluminum printed finish / 100 g of quilted insulation
  • Shoulder width(cm)
    64
  • Chest measurement(cm)
    153
  • Sleeve Length(cm)
    64
  • Pocket
    Plastic zipper
  • Color Details
    Black
  • Garment length(cm)
    86
  • Size
    5L
  • Functionality
    Holds a field notebook and removable hood
  • Material
    Ripstop
1 pc.
Black
60
141
62
Black
6 Day(s) or more
-

Part Number : 48483-044-EL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: aluminum printed finish / 100 g of quilted insulation
  • Shoulder width(cm)
    60
  • Chest measurement(cm)
    141
  • Sleeve Length(cm)
    62
  • Pocket
    Plastic zipper
  • Color Details
    Black
  • Garment length(cm)
    82
  • Size
    EL
  • Functionality
    Holds a field notebook and removable hood
  • Material
    Ripstop
1 pc.
Black
56
129
59
Black
6 Day(s) or more
-

Part Number : 48483-044-L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: aluminum printed finish / 100 g of quilted insulation
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    129
  • Sleeve Length(cm)
    59
  • Pocket
    Plastic zipper
  • Color Details
    Black
  • Garment length(cm)
    78
  • Size
    L
  • Functionality
    Holds a field notebook and removable hood
  • Material
    Ripstop
1 pc.
Black
58
135
60
Black
6 Day(s) or more
-

Part Number : 48483-044-LL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: aluminum printed finish / 100 g of quilted insulation
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    135
  • Sleeve Length(cm)
    60
  • Pocket
    Plastic zipper
  • Color Details
    Black
  • Garment length(cm)
    80
  • Size
    LL
  • Functionality
    Holds a field notebook and removable hood
  • Material
    Ripstop
1 pc.
Black
54
125
58
Black
6 Day(s) or more
-

Part Number : 48483-044-M
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: aluminum printed finish / 100 g of quilted insulation
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    125
  • Sleeve Length(cm)
    58
  • Pocket
    Plastic zipper
  • Color Details
    Black
  • Garment length(cm)
    76
  • Size
    M
  • Functionality
    Holds a field notebook and removable hood
  • Material
    Ripstop
1 pc.
Orange
62
147
64
Orange
6 Day(s) or more
-

Part Number : 48483-076-4L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Orange
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: aluminum printed finish / 100 g of quilted insulation
  • Shoulder width(cm)
    62
  • Chest measurement(cm)
    147
  • Sleeve Length(cm)
    64
  • Pocket
    Plastic zipper
  • Color Details
    Orange
  • Garment length(cm)
    84
  • Size
    4L
  • Functionality
    Holds a field notebook and removable hood
  • Material
    Ripstop
1 pc.
Orange
64
153
64
Orange
6 Day(s) or more
-

Part Number : 48483-076-5L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Orange
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: aluminum printed finish / 100 g of quilted insulation
  • Shoulder width(cm)
    64
  • Chest measurement(cm)
    153
  • Sleeve Length(cm)
    64
  • Pocket
    Plastic zipper
  • Color Details
    Orange
  • Garment length(cm)
    86
  • Size
    5L
  • Functionality
    Holds a field notebook and removable hood
  • Material
    Ripstop
1 pc.
Orange
60
141
62
Orange
6 Day(s) or more
-

Part Number : 48483-076-EL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Orange
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: aluminum printed finish / 100 g of quilted insulation
  • Shoulder width(cm)
    60
  • Chest measurement(cm)
    141
  • Sleeve Length(cm)
    62
  • Pocket
    Plastic zipper
  • Color Details
    Orange
  • Garment length(cm)
    82
  • Size
    EL
  • Functionality
    Holds a field notebook and removable hood
  • Material
    Ripstop
1 pc.
Orange
56
129
59
Orange
6 Day(s) or more
-

Part Number : 48483-076-L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Orange
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: aluminum printed finish / 100 g of quilted insulation
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    129
  • Sleeve Length(cm)
    59
  • Pocket
    Plastic zipper
  • Color Details
    Orange
  • Garment length(cm)
    78
  • Size
    L
  • Functionality
    Holds a field notebook and removable hood
  • Material
    Ripstop
1 pc.
Orange
58
135
60
Orange
6 Day(s) or more
-

Part Number : 48483-076-LL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Orange
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: aluminum printed finish / 100 g of quilted insulation
  • Shoulder width(cm)
    58
  • Chest measurement(cm)
    135
  • Sleeve Length(cm)
    60
  • Pocket
    Plastic zipper
  • Color Details
    Orange
  • Garment length(cm)
    80
  • Size
    LL
  • Functionality
    Holds a field notebook and removable hood
  • Material
    Ripstop
1 pc.
Orange
54
125
58
Orange
6 Day(s) or more
-

Part Number : 48483-076-M
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Orange
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: aluminum printed finish / 100 g of quilted insulation
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    125
  • Sleeve Length(cm)
    58
  • Pocket
    Plastic zipper
  • Color Details
    Orange
  • Garment length(cm)
    76
  • Size
    M
  • Functionality
    Holds a field notebook and removable hood
  • Material
    Ripstop

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support