• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
Aluminum Winter Pants

Aluminum Winter Pants

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

Cold resistant with an aluminum print lining. Lightweight yet warm cold resistance with the effectiveness of a thermos that utilizes radiant heat.
[Features]
· Hem adjuster

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: aluminum printed finish / 80 g of quilted insulation
  • Inseam(cm)
    78
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Black
  • Orange
  • Navy Blue
  • Clear
Waist(cm)

Refine by

  • 74 to 80
  • 80 to 88
  • 88 to 98
  • 98 to 110
  • 105 to 117
  • 112 to 128
  • Clear
Color Details

Refine by

  • Black
  • Navy
  • Orange
  • Clear
Size

Refine by

  • 4L
  • 5L
  • EL
  • L
  • LL
  • M
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Navy Blue
105 to 117
Navy
4L
6 Day(s) or more
-

Part Number : 48481-011-4L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: aluminum printed finish / 80 g of quilted insulation
  • Inseam(cm)
    78
  • Waist(cm)
    105 to 117
  • Color Details
    Navy
  • Size
    4L
  • Material
    Ripstop
1 pc.
Navy Blue
112 to 128
Navy
5L
6 Day(s) or more
-

Part Number : 48481-011-5L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: aluminum printed finish / 80 g of quilted insulation
  • Inseam(cm)
    78
  • Waist(cm)
    112 to 128
  • Color Details
    Navy
  • Size
    5L
  • Material
    Ripstop
1 pc.
Navy Blue
98 to 110
Navy
EL
6 Day(s) or more
-

Part Number : 48481-011-EL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: aluminum printed finish / 80 g of quilted insulation
  • Inseam(cm)
    78
  • Waist(cm)
    98 to 110
  • Color Details
    Navy
  • Size
    EL
  • Material
    Ripstop
1 pc.
Navy Blue
80 to 88
Navy
L
6 Day(s) or more
-

Part Number : 48481-011-L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: aluminum printed finish / 80 g of quilted insulation
  • Inseam(cm)
    78
  • Waist(cm)
    80 to 88
  • Color Details
    Navy
  • Size
    L
  • Material
    Ripstop
1 pc.
Navy Blue
88 to 98
Navy
LL
6 Day(s) or more
-

Part Number : 48481-011-LL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: aluminum printed finish / 80 g of quilted insulation
  • Inseam(cm)
    78
  • Waist(cm)
    88 to 98
  • Color Details
    Navy
  • Size
    LL
  • Material
    Ripstop
1 pc.
Navy Blue
74 to 80
Navy
M
6 Day(s) or more
-

Part Number : 48481-011-M
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: aluminum printed finish / 80 g of quilted insulation
  • Inseam(cm)
    78
  • Waist(cm)
    74 to 80
  • Color Details
    Navy
  • Size
    M
  • Material
    Ripstop
1 pc.
Black
105 to 117
Black
4L
6 Day(s) or more
-

Part Number : 48481-044-4L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: aluminum printed finish / 80 g of quilted insulation
  • Inseam(cm)
    78
  • Waist(cm)
    105 to 117
  • Color Details
    Black
  • Size
    4L
  • Material
    Ripstop
1 pc.
Black
112 to 128
Black
5L
6 Day(s) or more
-

Part Number : 48481-044-5L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: aluminum printed finish / 80 g of quilted insulation
  • Inseam(cm)
    78
  • Waist(cm)
    112 to 128
  • Color Details
    Black
  • Size
    5L
  • Material
    Ripstop
1 pc.
Black
98 to 110
Black
EL
6 Day(s) or more
-

Part Number : 48481-044-EL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: aluminum printed finish / 80 g of quilted insulation
  • Inseam(cm)
    78
  • Waist(cm)
    98 to 110
  • Color Details
    Black
  • Size
    EL
  • Material
    Ripstop
1 pc.
Black
80 to 88
Black
L
6 Day(s) or more
-

Part Number : 48481-044-L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: aluminum printed finish / 80 g of quilted insulation
  • Inseam(cm)
    78
  • Waist(cm)
    80 to 88
  • Color Details
    Black
  • Size
    L
  • Material
    Ripstop
1 pc.
Black
88 to 98
Black
LL
6 Day(s) or more
-

Part Number : 48481-044-LL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: aluminum printed finish / 80 g of quilted insulation
  • Inseam(cm)
    78
  • Waist(cm)
    88 to 98
  • Color Details
    Black
  • Size
    LL
  • Material
    Ripstop
1 pc.
Black
74 to 80
Black
M
6 Day(s) or more
-

Part Number : 48481-044-M
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: aluminum printed finish / 80 g of quilted insulation
  • Inseam(cm)
    78
  • Waist(cm)
    74 to 80
  • Color Details
    Black
  • Size
    M
  • Material
    Ripstop
1 pc.
Orange
105 to 117
Orange
4L
6 Day(s) or more
-

Part Number : 48481-076-4L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Orange
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: aluminum printed finish / 80 g of quilted insulation
  • Inseam(cm)
    78
  • Waist(cm)
    105 to 117
  • Color Details
    Orange
  • Size
    4L
  • Material
    Ripstop
1 pc.
Orange
112 to 128
Orange
5L
6 Day(s) or more
-

Part Number : 48481-076-5L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Orange
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: aluminum printed finish / 80 g of quilted insulation
  • Inseam(cm)
    78
  • Waist(cm)
    112 to 128
  • Color Details
    Orange
  • Size
    5L
  • Material
    Ripstop
1 pc.
Orange
98 to 110
Orange
EL
6 Day(s) or more
-

Part Number : 48481-076-EL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Orange
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: aluminum printed finish / 80 g of quilted insulation
  • Inseam(cm)
    78
  • Waist(cm)
    98 to 110
  • Color Details
    Orange
  • Size
    EL
  • Material
    Ripstop
1 pc.
Orange
80 to 88
Orange
L
6 Day(s) or more
-

Part Number : 48481-076-L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Orange
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: aluminum printed finish / 80 g of quilted insulation
  • Inseam(cm)
    78
  • Waist(cm)
    80 to 88
  • Color Details
    Orange
  • Size
    L
  • Material
    Ripstop
1 pc.
Orange
88 to 98
Orange
LL
6 Day(s) or more
-

Part Number : 48481-076-LL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Orange
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: aluminum printed finish / 80 g of quilted insulation
  • Inseam(cm)
    78
  • Waist(cm)
    88 to 98
  • Color Details
    Orange
  • Size
    LL
  • Material
    Ripstop
1 pc.
Orange
74 to 80
Orange
M
6 Day(s) or more
-

Part Number : 48481-076-M
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Orange
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: aluminum printed finish / 80 g of quilted insulation
  • Inseam(cm)
    78
  • Waist(cm)
    74 to 80
  • Color Details
    Orange
  • Size
    M
  • Material
    Ripstop

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support