• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
Aluminum-Lined Winter Blouson (With Hood)

Aluminum-Lined Winter Blouson (With Hood)

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

Cold resistant with an aluminum print lining. Lightweight yet warm cold resistance with the effectiveness of a thermos that utilizes radiant heat.
[Features]
· Inner pocket
· Left sleeve pen holder
· Cuff adjuster

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: aluminum printed finish / 100 g of quilted insulation
  • Pocket
    Plastic zipper
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Black
  • Orange
  • Navy Blue
  • Clear
Shoulder width(cm)

Refine by

  • 51
  • 53
  • 55
  • 57
  • 59
  • 61
  • Clear
Chest measurement(cm)

Refine by

  • 120
  • 124
  • 130
  • 136
  • 142
  • 148
  • Clear
Sleeve Length(cm)

Refine by

  • 60
  • 61
  • 62
  • 64
  • 66
  • Clear
Color Details

Refine by

  • Black
  • Navy
  • Orange
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Navy Blue
59
142
66
Navy
6 Day(s) or more
-

Part Number : 48480-011-4L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: aluminum printed finish / 100 g of quilted insulation
  • Shoulder width(cm)
    59
  • Chest measurement(cm)
    142
  • Sleeve Length(cm)
    66
  • Pocket
    Plastic zipper
  • Color Details
    Navy
  • Garment length(cm)
    75
  • Size
    4L
  • Functionality
    Holds a field notebook and removable hood
  • Material
    Ripstop
1 pc.
Navy Blue
61
148
66
Navy
6 Day(s) or more
-

Part Number : 48480-011-5L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: aluminum printed finish / 100 g of quilted insulation
  • Shoulder width(cm)
    61
  • Chest measurement(cm)
    148
  • Sleeve Length(cm)
    66
  • Pocket
    Plastic zipper
  • Color Details
    Navy
  • Garment length(cm)
    75
  • Size
    5L
  • Functionality
    Holds a field notebook and removable hood
  • Material
    Ripstop
1 pc.
Navy Blue
57
136
64
Navy
6 Day(s) or more
-

Part Number : 48480-011-EL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: aluminum printed finish / 100 g of quilted insulation
  • Shoulder width(cm)
    57
  • Chest measurement(cm)
    136
  • Sleeve Length(cm)
    64
  • Pocket
    Plastic zipper
  • Color Details
    Navy
  • Garment length(cm)
    73
  • Size
    EL
  • Functionality
    Holds a field notebook and removable hood
  • Material
    Ripstop
1 pc.
Navy Blue
53
124
61
Navy
6 Day(s) or more
-

Part Number : 48480-011-L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: aluminum printed finish / 100 g of quilted insulation
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    61
  • Pocket
    Plastic zipper
  • Color Details
    Navy
  • Garment length(cm)
    70
  • Size
    L
  • Functionality
    Holds a field notebook and removable hood
  • Material
    Ripstop
1 pc.
Navy Blue
55
130
62
Navy
6 Day(s) or more
-

Part Number : 48480-011-LL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: aluminum printed finish / 100 g of quilted insulation
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    62
  • Pocket
    Plastic zipper
  • Color Details
    Navy
  • Garment length(cm)
    73
  • Size
    LL
  • Functionality
    Holds a field notebook and removable hood
  • Material
    Ripstop
1 pc.
Navy Blue
51
120
60
Navy
6 Day(s) or more
-

Part Number : 48480-011-M
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: aluminum printed finish / 100 g of quilted insulation
  • Shoulder width(cm)
    51
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    60
  • Pocket
    Plastic zipper
  • Color Details
    Navy
  • Garment length(cm)
    67
  • Size
    M
  • Functionality
    Holds a field notebook and removable hood
  • Material
    Ripstop
1 pc.
Black
59
142
66
Black
6 Day(s) or more
-

Part Number : 48480-044-4L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: aluminum printed finish / 100 g of quilted insulation
  • Shoulder width(cm)
    59
  • Chest measurement(cm)
    142
  • Sleeve Length(cm)
    66
  • Pocket
    Plastic zipper
  • Color Details
    Black
  • Garment length(cm)
    75
  • Size
    4L
  • Functionality
    Holds a field notebook and removable hood
  • Material
    Ripstop
1 pc.
Black
61
148
66
Black
6 Day(s) or more
-

Part Number : 48480-044-5L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: aluminum printed finish / 100 g of quilted insulation
  • Shoulder width(cm)
    61
  • Chest measurement(cm)
    148
  • Sleeve Length(cm)
    66
  • Pocket
    Plastic zipper
  • Color Details
    Black
  • Garment length(cm)
    75
  • Size
    5L
  • Functionality
    Holds a field notebook and removable hood
  • Material
    Ripstop
1 pc.
Black
57
136
64
Black
6 Day(s) or more
-

Part Number : 48480-044-EL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: aluminum printed finish / 100 g of quilted insulation
  • Shoulder width(cm)
    57
  • Chest measurement(cm)
    136
  • Sleeve Length(cm)
    64
  • Pocket
    Plastic zipper
  • Color Details
    Black
  • Garment length(cm)
    73
  • Size
    EL
  • Functionality
    Holds a field notebook and removable hood
  • Material
    Ripstop
1 pc.
Black
53
124
61
Black
6 Day(s) or more
-

Part Number : 48480-044-L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: aluminum printed finish / 100 g of quilted insulation
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    61
  • Pocket
    Plastic zipper
  • Color Details
    Black
  • Garment length(cm)
    70
  • Size
    L
  • Functionality
    Holds a field notebook and removable hood
  • Material
    Ripstop
1 pc.
Black
55
130
62
Black
6 Day(s) or more
-

Part Number : 48480-044-LL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: aluminum printed finish / 100 g of quilted insulation
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    62
  • Pocket
    Plastic zipper
  • Color Details
    Black
  • Garment length(cm)
    73
  • Size
    LL
  • Functionality
    Holds a field notebook and removable hood
  • Material
    Ripstop
1 pc.
Black
51
120
60
Black
6 Day(s) or more
-

Part Number : 48480-044-M
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Black
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: aluminum printed finish / 100 g of quilted insulation
  • Shoulder width(cm)
    51
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    60
  • Pocket
    Plastic zipper
  • Color Details
    Black
  • Garment length(cm)
    67
  • Size
    M
  • Functionality
    Holds a field notebook and removable hood
  • Material
    Ripstop
1 pc.
Orange
59
142
66
Orange
6 Day(s) or more
-

Part Number : 48480-076-4L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Orange
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: aluminum printed finish / 100 g of quilted insulation
  • Shoulder width(cm)
    59
  • Chest measurement(cm)
    142
  • Sleeve Length(cm)
    66
  • Pocket
    Plastic zipper
  • Color Details
    Orange
  • Garment length(cm)
    75
  • Size
    4L
  • Functionality
    Holds a field notebook and removable hood
  • Material
    Ripstop
1 pc.
Orange
61
148
66
Orange
6 Day(s) or more
-

Part Number : 48480-076-5L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Orange
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: aluminum printed finish / 100 g of quilted insulation
  • Shoulder width(cm)
    61
  • Chest measurement(cm)
    148
  • Sleeve Length(cm)
    66
  • Pocket
    Plastic zipper
  • Color Details
    Orange
  • Garment length(cm)
    75
  • Size
    5L
  • Functionality
    Holds a field notebook and removable hood
  • Material
    Ripstop
1 pc.
Orange
57
136
64
Orange
6 Day(s) or more
-

Part Number : 48480-076-EL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Orange
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: aluminum printed finish / 100 g of quilted insulation
  • Shoulder width(cm)
    57
  • Chest measurement(cm)
    136
  • Sleeve Length(cm)
    64
  • Pocket
    Plastic zipper
  • Color Details
    Orange
  • Garment length(cm)
    73
  • Size
    EL
  • Functionality
    Holds a field notebook and removable hood
  • Material
    Ripstop
1 pc.
Orange
53
124
61
Orange
6 Day(s) or more
-

Part Number : 48480-076-L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Orange
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: aluminum printed finish / 100 g of quilted insulation
  • Shoulder width(cm)
    53
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    61
  • Pocket
    Plastic zipper
  • Color Details
    Orange
  • Garment length(cm)
    70
  • Size
    L
  • Functionality
    Holds a field notebook and removable hood
  • Material
    Ripstop
1 pc.
Orange
55
130
62
Orange
6 Day(s) or more
-

Part Number : 48480-076-LL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Orange
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: aluminum printed finish / 100 g of quilted insulation
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    130
  • Sleeve Length(cm)
    62
  • Pocket
    Plastic zipper
  • Color Details
    Orange
  • Garment length(cm)
    73
  • Size
    LL
  • Functionality
    Holds a field notebook and removable hood
  • Material
    Ripstop
1 pc.
Orange
51
120
60
Orange
6 Day(s) or more
-

Part Number : 48480-076-M
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Orange
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: aluminum printed finish / 100 g of quilted insulation
  • Shoulder width(cm)
    51
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    60
  • Pocket
    Plastic zipper
  • Color Details
    Orange
  • Garment length(cm)
    67
  • Size
    M
  • Functionality
    Holds a field notebook and removable hood
  • Material
    Ripstop

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support