• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
High-Visibility Waterproof Winter Pants

High-Visibility Waterproof Winter Pants

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

Waterproof and cold resistant with high visibility using fluorescent material and retroreflective tape.
[Features]
· Clothing created with the safety of the wearer in mind, with increased visibility for working at night or twilight
· Hood adjuster
· Double-layer neckband specification
· Left sleeve functional pocket
· Front waterproof placket specification
· Retroreflective tape
· Inner pocket
· Chest pocket
· Cuff with Magic Tape
· Helmet-compatible hood

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% polyester
  • Inseam(cm)
    76
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Yellow
  • Orange
  • Clear
Waist(cm)

Refine by

  • 74 to 80
  • 80 to 88
  • 88 to 98
  • 98 to 110
  • 105 to 117
  • 112 to 128
  • Clear
Color Details

Refine by

  • Orange
  • Yellow
  • Clear
Size

Refine by

  • 4L
  • 5L
  • EL
  • L
  • LL
  • M
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Yellow
105 to 117
Yellow
4L
6 Day(s) or more
-

Part Number : 48471-045-4L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Yellow
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% polyester
  • Inseam(cm)
    76
  • Waist(cm)
    105 to 117
  • Color Details
    Yellow
  • Size
    4L
  • Functionality
    Water-repellent finish
  • Material
    Anti-static taffeta
1 pc.
Yellow
112 to 128
Yellow
5L
6 Day(s) or more
-

Part Number : 48471-045-5L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Yellow
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% polyester
  • Inseam(cm)
    76
  • Waist(cm)
    112 to 128
  • Color Details
    Yellow
  • Size
    5L
  • Functionality
    Water-repellent finish
  • Material
    Anti-static taffeta
1 pc.
Yellow
98 to 110
Yellow
EL
6 Day(s) or more
-

Part Number : 48471-045-EL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Yellow
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% polyester
  • Inseam(cm)
    76
  • Waist(cm)
    98 to 110
  • Color Details
    Yellow
  • Size
    EL
  • Functionality
    Water-repellent finish
  • Material
    Anti-static taffeta
1 pc.
Yellow
80 to 88
Yellow
L
6 Day(s) or more
-

Part Number : 48471-045-L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Yellow
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% polyester
  • Inseam(cm)
    76
  • Waist(cm)
    80 to 88
  • Color Details
    Yellow
  • Size
    L
  • Functionality
    Water-repellent finish
  • Material
    Anti-static taffeta
1 pc.
Yellow
88 to 98
Yellow
LL
6 Day(s) or more
-

Part Number : 48471-045-LL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Yellow
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% polyester
  • Inseam(cm)
    76
  • Waist(cm)
    88 to 98
  • Color Details
    Yellow
  • Size
    LL
  • Functionality
    Water-repellent finish
  • Material
    Anti-static taffeta
1 pc.
Yellow
74 to 80
Yellow
M
6 Day(s) or more
-

Part Number : 48471-045-M
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Yellow
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% polyester
  • Inseam(cm)
    76
  • Waist(cm)
    74 to 80
  • Color Details
    Yellow
  • Size
    M
  • Functionality
    Water-repellent finish
  • Material
    Anti-static taffeta
1 pc.
Orange
105 to 117
Orange
4L
6 Day(s) or more
-

Part Number : 48471-076-4L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Orange
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% polyester
  • Inseam(cm)
    76
  • Waist(cm)
    105 to 117
  • Color Details
    Orange
  • Size
    4L
  • Functionality
    Water-repellent finish
  • Material
    Anti-static taffeta
1 pc.
Orange
112 to 128
Orange
5L
6 Day(s) or more
-

Part Number : 48471-076-5L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Orange
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% polyester
  • Inseam(cm)
    76
  • Waist(cm)
    112 to 128
  • Color Details
    Orange
  • Size
    5L
  • Functionality
    Water-repellent finish
  • Material
    Anti-static taffeta
1 pc.
Orange
98 to 110
Orange
EL
6 Day(s) or more
-

Part Number : 48471-076-EL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Orange
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% polyester
  • Inseam(cm)
    76
  • Waist(cm)
    98 to 110
  • Color Details
    Orange
  • Size
    EL
  • Functionality
    Water-repellent finish
  • Material
    Anti-static taffeta
1 pc.
Orange
80 to 88
Orange
L
6 Day(s) or more
-

Part Number : 48471-076-L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Orange
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% polyester
  • Inseam(cm)
    76
  • Waist(cm)
    80 to 88
  • Color Details
    Orange
  • Size
    L
  • Functionality
    Water-repellent finish
  • Material
    Anti-static taffeta
1 pc.
Orange
88 to 98
Orange
LL
6 Day(s) or more
-

Part Number : 48471-076-LL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Orange
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% polyester
  • Inseam(cm)
    76
  • Waist(cm)
    88 to 98
  • Color Details
    Orange
  • Size
    LL
  • Functionality
    Water-repellent finish
  • Material
    Anti-static taffeta
1 pc.
Orange
74 to 80
Orange
M
6 Day(s) or more
-

Part Number : 48471-076-M
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Orange
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% polyester
  • Inseam(cm)
    76
  • Waist(cm)
    74 to 80
  • Color Details
    Orange
  • Size
    M
  • Functionality
    Water-repellent finish
  • Material
    Anti-static taffeta

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support