• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
Waterproof Winter Pants

Waterproof Winter Pants

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

A simple design for a feeling of luxury that you will never get tired of.
[Features]
· Waterproof coating material with an outdoor aesthetic.
· The refreshingly simple design is also charming.
· Teng double dot buttons
· Covered side pockets
· Hem waterproofing flap specification
· Hem adjuster
· New loop
· Lining seams finished, sealed seams

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: polyester taffeta / 60 g of quilted insulation
  • Inseam(cm)
    76
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Blue
  • Green
  • Navy Blue
  • Clear
Waist(cm)

Refine by

  • 74 to 80
  • 80 to 88
  • 88 to 98
  • 98 to 110
  • 105 to 117
  • 112 to 128
  • Clear
Color Details

Refine by

  • Army green
  • Blue
  • Navy
  • Clear
Size

Refine by

  • 4L
  • 5L
  • EL
  • L
  • LL
  • M
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Blue
105 to 117
Blue
4L
6 Day(s) or more
-

Part Number : 48431-005-4L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: polyester taffeta / 60 g of quilted insulation
  • Inseam(cm)
    76
  • Waist(cm)
    105 to 117
  • Color Details
    Blue
  • Size
    4L
  • Functionality
    Water-repellent finish and moisture-permeable waterproofing
  • Material
    Mini oxford
1 pc.
Blue
112 to 128
Blue
5L
6 Day(s) or more
-

Part Number : 48431-005-5L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: polyester taffeta / 60 g of quilted insulation
  • Inseam(cm)
    76
  • Waist(cm)
    112 to 128
  • Color Details
    Blue
  • Size
    5L
  • Functionality
    Water-repellent finish and moisture-permeable waterproofing
  • Material
    Mini oxford
1 pc.
Blue
98 to 110
Blue
EL
6 Day(s) or more
-

Part Number : 48431-005-EL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: polyester taffeta / 60 g of quilted insulation
  • Inseam(cm)
    76
  • Waist(cm)
    98 to 110
  • Color Details
    Blue
  • Size
    EL
  • Functionality
    Water-repellent finish and moisture-permeable waterproofing
  • Material
    Mini oxford
1 pc.
Blue
80 to 88
Blue
L
6 Day(s) or more
-

Part Number : 48431-005-L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: polyester taffeta / 60 g of quilted insulation
  • Inseam(cm)
    76
  • Waist(cm)
    80 to 88
  • Color Details
    Blue
  • Size
    L
  • Functionality
    Water-repellent finish and moisture-permeable waterproofing
  • Material
    Mini oxford
1 pc.
Blue
88 to 98
Blue
LL
6 Day(s) or more
-

Part Number : 48431-005-LL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: polyester taffeta / 60 g of quilted insulation
  • Inseam(cm)
    76
  • Waist(cm)
    88 to 98
  • Color Details
    Blue
  • Size
    LL
  • Functionality
    Water-repellent finish and moisture-permeable waterproofing
  • Material
    Mini oxford
1 pc.
Blue
74 to 80
Blue
M
6 Day(s) or more
-

Part Number : 48431-005-M
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: polyester taffeta / 60 g of quilted insulation
  • Inseam(cm)
    76
  • Waist(cm)
    74 to 80
  • Color Details
    Blue
  • Size
    M
  • Functionality
    Water-repellent finish and moisture-permeable waterproofing
  • Material
    Mini oxford
1 pc.
Navy Blue
105 to 117
Navy
4L
6 Day(s) or more
-

Part Number : 48431-011-4L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: polyester taffeta / 60 g of quilted insulation
  • Inseam(cm)
    76
  • Waist(cm)
    105 to 117
  • Color Details
    Navy
  • Size
    4L
  • Functionality
    Water-repellent finish and moisture-permeable waterproofing
  • Material
    Mini oxford
1 pc.
Navy Blue
112 to 128
Navy
5L
6 Day(s) or more
-

Part Number : 48431-011-5L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: polyester taffeta / 60 g of quilted insulation
  • Inseam(cm)
    76
  • Waist(cm)
    112 to 128
  • Color Details
    Navy
  • Size
    5L
  • Functionality
    Water-repellent finish and moisture-permeable waterproofing
  • Material
    Mini oxford
1 pc.
Navy Blue
98 to 110
Navy
EL
6 Day(s) or more
-

Part Number : 48431-011-EL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: polyester taffeta / 60 g of quilted insulation
  • Inseam(cm)
    76
  • Waist(cm)
    98 to 110
  • Color Details
    Navy
  • Size
    EL
  • Functionality
    Water-repellent finish and moisture-permeable waterproofing
  • Material
    Mini oxford
1 pc.
Navy Blue
80 to 88
Navy
L
6 Day(s) or more
-

Part Number : 48431-011-L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: polyester taffeta / 60 g of quilted insulation
  • Inseam(cm)
    76
  • Waist(cm)
    80 to 88
  • Color Details
    Navy
  • Size
    L
  • Functionality
    Water-repellent finish and moisture-permeable waterproofing
  • Material
    Mini oxford
1 pc.
Navy Blue
88 to 98
Navy
LL
6 Day(s) or more
-

Part Number : 48431-011-LL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: polyester taffeta / 60 g of quilted insulation
  • Inseam(cm)
    76
  • Waist(cm)
    88 to 98
  • Color Details
    Navy
  • Size
    LL
  • Functionality
    Water-repellent finish and moisture-permeable waterproofing
  • Material
    Mini oxford
1 pc.
Navy Blue
74 to 80
Navy
M
6 Day(s) or more
-

Part Number : 48431-011-M
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: polyester taffeta / 60 g of quilted insulation
  • Inseam(cm)
    76
  • Waist(cm)
    74 to 80
  • Color Details
    Navy
  • Size
    M
  • Functionality
    Water-repellent finish and moisture-permeable waterproofing
  • Material
    Mini oxford
1 pc.
Green
105 to 117
Army green
4L
6 Day(s) or more
-

Part Number : 48431-040-4L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: polyester taffeta / 60 g of quilted insulation
  • Inseam(cm)
    76
  • Waist(cm)
    105 to 117
  • Color Details
    Army green
  • Size
    4L
  • Functionality
    Water-repellent finish and moisture-permeable waterproofing
  • Material
    Mini oxford
1 pc.
Green
112 to 128
Army green
5L
6 Day(s) or more
-

Part Number : 48431-040-5L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: polyester taffeta / 60 g of quilted insulation
  • Inseam(cm)
    76
  • Waist(cm)
    112 to 128
  • Color Details
    Army green
  • Size
    5L
  • Functionality
    Water-repellent finish and moisture-permeable waterproofing
  • Material
    Mini oxford
1 pc.
Green
98 to 110
Army green
EL
6 Day(s) or more
-

Part Number : 48431-040-EL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: polyester taffeta / 60 g of quilted insulation
  • Inseam(cm)
    76
  • Waist(cm)
    98 to 110
  • Color Details
    Army green
  • Size
    EL
  • Functionality
    Water-repellent finish and moisture-permeable waterproofing
  • Material
    Mini oxford
1 pc.
Green
80 to 88
Army green
L
6 Day(s) or more
-

Part Number : 48431-040-L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: polyester taffeta / 60 g of quilted insulation
  • Inseam(cm)
    76
  • Waist(cm)
    80 to 88
  • Color Details
    Army green
  • Size
    L
  • Functionality
    Water-repellent finish and moisture-permeable waterproofing
  • Material
    Mini oxford
1 pc.
Green
88 to 98
Army green
LL
6 Day(s) or more
-

Part Number : 48431-040-LL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: polyester taffeta / 60 g of quilted insulation
  • Inseam(cm)
    76
  • Waist(cm)
    88 to 98
  • Color Details
    Army green
  • Size
    LL
  • Functionality
    Water-repellent finish and moisture-permeable waterproofing
  • Material
    Mini oxford
1 pc.
Green
74 to 80
Army green
M
6 Day(s) or more
-

Part Number : 48431-040-M
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: polyester taffeta / 60 g of quilted insulation
  • Inseam(cm)
    76
  • Waist(cm)
    74 to 80
  • Color Details
    Army green
  • Size
    M
  • Functionality
    Water-repellent finish and moisture-permeable waterproofing
  • Material
    Mini oxford

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support