• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Winter Pants

Winter Pants

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

High-tech warm gear in the pursuit of warmth.
[Features]
· "Bi-warm thermo-core", which has double the heat-retention of polyester insulation, is used as the insulation.
· An invisible layer of air from foam particles for even more powerful warmth.
· Rivets with an exclusive design
· Pocket with gusset
· Sewn logo
· Buttons with original design
· Teng double dot buttons
· Side through-pockets
· Hem with FREEMAGIC

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining upper half: nylon taffeta / 100 g of Thermo-Core quilted insulation, Lining lower half: nylon taffeta / 70 g of Thermo-Core quilted insulation
  • Inseam(cm)
    76
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Green
  • Navy Blue
  • Gray
  • Clear
Waist(cm)

Refine by

  • 74 to 80
  • 80 to 88
  • 88 to 98
  • 98 to 110
  • 105 to 117
  • 112 to 128
  • Clear
Color Details

Refine by

  • Ash
  • Earth green
  • Navy
  • Clear
Size

Refine by

  • 4L
  • 5L
  • EL
  • L
  • LL
  • M
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Navy Blue
105 to 117
Navy
4L
6 Day(s) or more
-

Part Number : 48351-011-4L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining upper half: nylon taffeta / 100 g of Thermo-Core quilted insulation, Lining lower half: nylon taffeta / 70 g of Thermo-Core quilted insulation
  • Inseam(cm)
    76
  • Waist(cm)
    105 to 117
  • Color Details
    Navy
  • Size
    4L
  • Functionality
    Water-repellent finish
  • Material
    Twill
1 pc.
Navy Blue
112 to 128
Navy
5L
6 Day(s) or more
-

Part Number : 48351-011-5L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining upper half: nylon taffeta / 100 g of Thermo-Core quilted insulation, Lining lower half: nylon taffeta / 70 g of Thermo-Core quilted insulation
  • Inseam(cm)
    76
  • Waist(cm)
    112 to 128
  • Color Details
    Navy
  • Size
    5L
  • Functionality
    Water-repellent finish
  • Material
    Twill
1 pc.
Navy Blue
98 to 110
Navy
EL
6 Day(s) or more
-

Part Number : 48351-011-EL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining upper half: nylon taffeta / 100 g of Thermo-Core quilted insulation, Lining lower half: nylon taffeta / 70 g of Thermo-Core quilted insulation
  • Inseam(cm)
    76
  • Waist(cm)
    98 to 110
  • Color Details
    Navy
  • Size
    EL
  • Functionality
    Water-repellent finish
  • Material
    Twill
1 pc.
Navy Blue
80 to 88
Navy
L
6 Day(s) or more
-

Part Number : 48351-011-L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining upper half: nylon taffeta / 100 g of Thermo-Core quilted insulation, Lining lower half: nylon taffeta / 70 g of Thermo-Core quilted insulation
  • Inseam(cm)
    76
  • Waist(cm)
    80 to 88
  • Color Details
    Navy
  • Size
    L
  • Functionality
    Water-repellent finish
  • Material
    Twill
1 pc.
Navy Blue
88 to 98
Navy
LL
6 Day(s) or more
-

Part Number : 48351-011-LL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining upper half: nylon taffeta / 100 g of Thermo-Core quilted insulation, Lining lower half: nylon taffeta / 70 g of Thermo-Core quilted insulation
  • Inseam(cm)
    76
  • Waist(cm)
    88 to 98
  • Color Details
    Navy
  • Size
    LL
  • Functionality
    Water-repellent finish
  • Material
    Twill
1 pc.
Navy Blue
74 to 80
Navy
M
6 Day(s) or more
-

Part Number : 48351-011-M
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining upper half: nylon taffeta / 100 g of Thermo-Core quilted insulation, Lining lower half: nylon taffeta / 70 g of Thermo-Core quilted insulation
  • Inseam(cm)
    76
  • Waist(cm)
    74 to 80
  • Color Details
    Navy
  • Size
    M
  • Functionality
    Water-repellent finish
  • Material
    Twill
1 pc.
Green
105 to 117
Earth green
4L
6 Day(s) or more
-

Part Number : 48351-039-4L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining upper half: nylon taffeta / 100 g of Thermo-Core quilted insulation, Lining lower half: nylon taffeta / 70 g of Thermo-Core quilted insulation
  • Inseam(cm)
    76
  • Waist(cm)
    105 to 117
  • Color Details
    Earth green
  • Size
    4L
  • Functionality
    Water-repellent finish
  • Material
    Twill
1 pc.
Green
112 to 128
Earth green
5L
6 Day(s) or more
-

Part Number : 48351-039-5L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining upper half: nylon taffeta / 100 g of Thermo-Core quilted insulation, Lining lower half: nylon taffeta / 70 g of Thermo-Core quilted insulation
  • Inseam(cm)
    76
  • Waist(cm)
    112 to 128
  • Color Details
    Earth green
  • Size
    5L
  • Functionality
    Water-repellent finish
  • Material
    Twill
1 pc.
Green
98 to 110
Earth green
EL
6 Day(s) or more
-

Part Number : 48351-039-EL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining upper half: nylon taffeta / 100 g of Thermo-Core quilted insulation, Lining lower half: nylon taffeta / 70 g of Thermo-Core quilted insulation
  • Inseam(cm)
    76
  • Waist(cm)
    98 to 110
  • Color Details
    Earth green
  • Size
    EL
  • Functionality
    Water-repellent finish
  • Material
    Twill
1 pc.
Green
80 to 88
Earth green
L
6 Day(s) or more
-

Part Number : 48351-039-L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining upper half: nylon taffeta / 100 g of Thermo-Core quilted insulation, Lining lower half: nylon taffeta / 70 g of Thermo-Core quilted insulation
  • Inseam(cm)
    76
  • Waist(cm)
    80 to 88
  • Color Details
    Earth green
  • Size
    L
  • Functionality
    Water-repellent finish
  • Material
    Twill
1 pc.
Green
88 to 98
Earth green
LL
6 Day(s) or more
-

Part Number : 48351-039-LL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining upper half: nylon taffeta / 100 g of Thermo-Core quilted insulation, Lining lower half: nylon taffeta / 70 g of Thermo-Core quilted insulation
  • Inseam(cm)
    76
  • Waist(cm)
    88 to 98
  • Color Details
    Earth green
  • Size
    LL
  • Functionality
    Water-repellent finish
  • Material
    Twill
1 pc.
Green
74 to 80
Earth green
M
6 Day(s) or more
-

Part Number : 48351-039-M
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining upper half: nylon taffeta / 100 g of Thermo-Core quilted insulation, Lining lower half: nylon taffeta / 70 g of Thermo-Core quilted insulation
  • Inseam(cm)
    76
  • Waist(cm)
    74 to 80
  • Color Details
    Earth green
  • Size
    M
  • Functionality
    Water-repellent finish
  • Material
    Twill
1 pc.
Gray
105 to 117
Ash
4L
6 Day(s) or more
-

Part Number : 48351-117-4L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining upper half: nylon taffeta / 100 g of Thermo-Core quilted insulation, Lining lower half: nylon taffeta / 70 g of Thermo-Core quilted insulation
  • Inseam(cm)
    76
  • Waist(cm)
    105 to 117
  • Color Details
    Ash
  • Size
    4L
  • Functionality
    Water-repellent finish
  • Material
    Twill
1 pc.
Gray
112 to 128
Ash
5L
6 Day(s) or more
-

Part Number : 48351-117-5L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining upper half: nylon taffeta / 100 g of Thermo-Core quilted insulation, Lining lower half: nylon taffeta / 70 g of Thermo-Core quilted insulation
  • Inseam(cm)
    76
  • Waist(cm)
    112 to 128
  • Color Details
    Ash
  • Size
    5L
  • Functionality
    Water-repellent finish
  • Material
    Twill
1 pc.
Gray
98 to 110
Ash
EL
6 Day(s) or more
-

Part Number : 48351-117-EL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining upper half: nylon taffeta / 100 g of Thermo-Core quilted insulation, Lining lower half: nylon taffeta / 70 g of Thermo-Core quilted insulation
  • Inseam(cm)
    76
  • Waist(cm)
    98 to 110
  • Color Details
    Ash
  • Size
    EL
  • Functionality
    Water-repellent finish
  • Material
    Twill
1 pc.
Gray
80 to 88
Ash
L
6 Day(s) or more
-

Part Number : 48351-117-L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining upper half: nylon taffeta / 100 g of Thermo-Core quilted insulation, Lining lower half: nylon taffeta / 70 g of Thermo-Core quilted insulation
  • Inseam(cm)
    76
  • Waist(cm)
    80 to 88
  • Color Details
    Ash
  • Size
    L
  • Functionality
    Water-repellent finish
  • Material
    Twill
1 pc.
Gray
88 to 98
Ash
LL
6 Day(s) or more
-

Part Number : 48351-117-LL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining upper half: nylon taffeta / 100 g of Thermo-Core quilted insulation, Lining lower half: nylon taffeta / 70 g of Thermo-Core quilted insulation
  • Inseam(cm)
    76
  • Waist(cm)
    88 to 98
  • Color Details
    Ash
  • Size
    LL
  • Functionality
    Water-repellent finish
  • Material
    Twill
1 pc.
Gray
74 to 80
Ash
M
6 Day(s) or more
-

Part Number : 48351-117-M
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining upper half: nylon taffeta / 100 g of Thermo-Core quilted insulation, Lining lower half: nylon taffeta / 70 g of Thermo-Core quilted insulation
  • Inseam(cm)
    76
  • Waist(cm)
    74 to 80
  • Color Details
    Ash
  • Size
    M
  • Functionality
    Water-repellent finish
  • Material
    Twill

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support