Polishing Pads (Perforated)【10 Pieces Per Package】

Polishing Pads (Perforated)

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]· High quality at a low price.· Soft for a good fit and ease-of-use.· Material is surface-treated, non-woven fabric coated with abrasive grains for manual work. Does not clog like sand paper.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
GSPM-F
GSPM-M
GSPM-SF
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)

10 Pieces Per Package

16 Day(s) or more 240 to 320

10 Pieces Per Package

16 Day(s) or more 120 to 180

10 Pieces Per Package

16 Day(s) or more 400 to 600

Loading...

  1. 1

Basic Information

Sheet Type Abrasive Cloth Usage Hand polish Abrasive material Silicon carbide
Width(mm) 150 Length(mm) 230

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)