• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Nut Driver Interchangeable Blade For System 4

Click this image to zoom it.

Move the mouse over the image to zoom

Nut Driver Interchangeable Blade For System 4

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

[Features]
· Hex nut driver interchangeable blade for System 4.
· Made of high-grade chrome vanadium molybdenum steel. Fully quenched. Chrome plating.

(i)Caution

  • The image shown is a representative image.

Basic Specifications

  • Standards for Tip Shape
    Hexagonal
  • Single Item / Set Classification
    Single Item
  • Shaft Diameter / Shaft Width(mm)
    4
Part Number
(Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm)

Refine by

  • 1.5
  • 1.8
  • 2
  • 2.5
  • 3
  • 3.2
  • 3.5
  • 4
  • 4.5
  • 5
  • 5.5
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1.5 ~ 1.8
4 Day(s) or more
-

Part Number : 269ND1.5-1.8
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Hexagonal
  • Single Item / Set Classification
    Single Item
  • (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm)
    1.5 ~ 1.8
  • Shaft Diameter / Shaft Width(mm)
    4
  • Total Length L1(mm)
    125
2 ~ 2.5
4 Day(s) or more
-

Part Number : 269ND2.0-2.5
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Hexagonal
  • Single Item / Set Classification
    Single Item
  • (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm)
    2 ~ 2.5
  • Shaft Diameter / Shaft Width(mm)
    4
  • Total Length L1(mm)
    125
3
4 Day(s) or more
-

Part Number : 269ND3.0
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Hexagonal
  • Single Item / Set Classification
    Single Item
  • (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm)
    3
  • Shaft Diameter / Shaft Width(mm)
    4
  • Total Length L1(mm)
    125
3.2
4 Day(s) or more
-

Part Number : 269ND3.2
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Hexagonal
  • Single Item / Set Classification
    Single Item
  • (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm)
    3.2
  • Shaft Diameter / Shaft Width(mm)
    4
  • Total Length L1(mm)
    125
3.5
4 Day(s) or more
-

Part Number : 269ND3.5
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Hexagonal
  • Single Item / Set Classification
    Single Item
  • (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm)
    3.5
  • Shaft Diameter / Shaft Width(mm)
    4
  • Total Length L1(mm)
    125
4
4 Day(s) or more
-

Part Number : 269ND4.0
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Hexagonal
  • Single Item / Set Classification
    Single Item
  • (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm)
    4
  • Shaft Diameter / Shaft Width(mm)
    4
  • Total Length L1(mm)
    125
4.5
4 Day(s) or more
-

Part Number : 269ND4.5
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Hexagonal
  • Single Item / Set Classification
    Single Item
  • (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm)
    4.5
  • Shaft Diameter / Shaft Width(mm)
    4
  • Total Length L1(mm)
    125
5
4 Day(s) or more
-

Part Number : 269ND5.0
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Hexagonal
  • Single Item / Set Classification
    Single Item
  • (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm)
    5
  • Shaft Diameter / Shaft Width(mm)
    4
  • Total Length L1(mm)
    125
5.5
4 Day(s) or more
-

Part Number : 269ND5.5
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Hexagonal
  • Single Item / Set Classification
    Single Item
  • (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm)
    5.5
  • Shaft Diameter / Shaft Width(mm)
    4
  • Total Length L1(mm)
    125

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)