Wave Offset Grindstone For General Metal / Stainless Steel, ×3 Set, # 36 × 103

Wave Offset Grindstone For General Metal / Stainless Steel, ×3 Set, # 36 × 103

[Applications]
· Polishing and deburring of stainless steel and aluminum
[Features]
· Wave-shaped with a soft touch that is gentle on the hands
[Specifications]
· Outer diameter: 103 mm
· Thickness: 3.5/4.5 mm
· Hole diameter: 15 mm
· Abrasive material: A/WAX material
· Particle size: 36 P
· Maximum peripheral velocity: 4,300 m/min
· Maximum rotational speed: 13,000 rpm
· Reinforcement net: ×2

PDF

Japanese Only

Part Number

Configured Part Number is shown.

1309670

 
Part Number
1309670
Part NumberVolume DiscountDays to ShipMaximum Revolving Speed
(m/min)
Maximum Speed
(rpm)
A Reinforced Net Abrasive JAN Code
6 Day(s) or more 4,30013,0002 pcsA/WAX material4907052360297

Loading...

  1. 1

Basic Information

Outer diameter Dimensions(mm) 103 Inner Diameter Dimension(mm) 15 Thickness(mm) 3.5/4.5
Particle Size(#) 36P

Please check the type/dimensions/specifications of the part 1309670 in the Wave Offset Grindstone For General Metal / Stainless Steel, ×3 Set, # 36 × 103 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)