• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Sakusaku Disc, 10 Pcs Z #60

Sakusaku Disc, 10 Pcs Z #60

[Applications]
· For heavy grinding and various polishing
· For difficult-to-cut material such as iron, stainless steel, high hardness metals, etc.
[Features]
· Value 10-piece pack
[Specifications]
· Maximum operating rotational speed: 13,000 min-1
· Size: Outer diameter 100 × hole diameter 15 mm

PDF

Japanese Only

Part Number

Configured Part Number is shown.

1311444

 
Part Number
1311444
Part NumberVolume DiscountDays to Ship
5 Day(s) or more

Loading...

  1. 1

Basic Information

Outer Diameter Size(mm) 100 Inner Diameter Size(mm) 15 Package Size(mm) H 120 × W 105 × D 105
Weight(g) 600 Number of Pieces(No. of Discs) 10 JAN Code 4907052366114
Maximum operational rotation speed(min-1<-sup>) 13,000

Please check the type/dimensions/specifications of the part 1311444 in the Sakusaku Disc, 10 Pcs Z #60 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)