Socket Adapter, 2-Pc. Set, 12.7‑mm Square, DB-40

Socket Adapter, 2-Pc. Set, 12.7‑mm Square, DB-40

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

[Applications]
· For mounting all sorts of sockets to tighten nuts and bolts
[Features]
· Impact screwdriver-compatible
[Specifications]
Material (main unit): chromium-vanadium steel
· Color: aluminum

Basic Specifications

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6 Day(s) or more
-

Part Number : 1133796
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Adapter for Impact Socket (For Electric Driver)
  • Insertion Angle(mm)
    12.7
  • Package Size(mm)
    H130 × W52 × D18
  • Weight(g)
    102
  • JAN Code
    4907052337848

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)