Hex Wrench Set With Magnet Long 9 Pc Set

Hex Wrench Set With Magnet Long 9 Pc Set

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

[Applications]
· Convenient for use with slopes/quick turning
[Features]
· With a convenient magnet (3/4/5/6/8/10 mm)
[Specifications]
· Main body: chrome vanadium steel

Basic Specifications

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : 1155420
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    3 ~ 10
  • Single Product/Set Classification
    Set Product

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)