Polishing Cloth #1,000

Polishing Cloth #1,000

[Applications]
· For removing dirt from metal
[Specifications]
· Material / Base material: Cotton, Abrasive material: Abrasive material A (with wax)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

1079260

 
Part Number
1079260
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Basic Information

Sheet Type Abrasive Cloth Usage Hand polish Abrasive material Other
Particle Size(#) 1,000

Please check the type/dimensions/specifications of the part 1079260 in the Polishing Cloth #1,000 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)