(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Inouekougu Baseboard Spatula

Inouekougu Baseboard Spatula

Standard Unit Price:
SGD 2.90-
Days to Ship :
11 Day(s) or more

[Features]
· Spatula that perfectly fits the size of the baseboard for smooth application on baseboard and wall.
· Made of plastic. Choose and use one of the 3 sizes to best fit the baseboard and improve work efficiency.
· Serrated for uniform application and a clean finish.
· 55 mm for general housing, 70 mm for office buildings and 95 mm for buildings and gymnasiums.

Basic Specifications

Part Number
Inner capacity

Refine by

  • 1 pc.
  • Clear
Blade Width(mm)

Refine by

  • 55
  • 70
  • 95
  • Clear
Details Type

Refine by

  • For buildings, gyms
  • For general housing
  • For office buildings
  • Clear
JAN Code

Refine by

  • 4530545000723
  • 4530545000730
  • 4530545000747
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
55
For general housing
4530545000723
11 Day(s)
SGD 2.90

Minimum order quantity is 10.

Part Number : 13002
Days to Ship 11 Day(s)
Standard Unit Price SGD 2.90
Quantity 1 pc.

Specificationtitle

  • Product Type
    Spatula with resin handle
  • Blade Width(mm)
    55
  • Details Type
    For general housing
  • Overall Length(mm)
    195
  • JAN Code
    4530545000723
  • Mass(g)
    31
  • Material details
    Polyacetal
1 pc.
70
For office buildings
4530545000730
18 Day(s)
SGD 3.70

Minimum order quantity is 10.

Part Number : 13003
Days to Ship 18 Day(s)
Standard Unit Price SGD 3.70
Quantity 1 pc.

Specificationtitle

  • Product Type
    Spatula with resin handle
  • Blade Width(mm)
    70
  • Details Type
    For office buildings
  • Overall Length(mm)
    195
  • JAN Code
    4530545000730
  • Mass(g)
    32
  • Material details
    Polyacetal
1 pc.
95
For buildings, gyms
4530545000747
18 Day(s)
SGD 4.30

Minimum order quantity is 10.

Part Number : 13004
Days to Ship 18 Day(s)
Standard Unit Price SGD 4.30
Quantity 1 pc.

Specificationtitle

  • Product Type
    Spatula with resin handle
  • Blade Width(mm)
    95
  • Details Type
    For buildings, gyms
  • Overall Length(mm)
    195
  • JAN Code
    4530545000747
  • Mass(g)
    34
  • Material details
    Polyacetal

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)