(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Inouekougu Cloth Wallpaper Spatula Set

Click this image to zoom it.

Move the mouse over the image to zoom

Inouekougu Cloth Wallpaper Spatula Set

Standard Unit Price:
SGD 8.83-
Days to Ship :
18 Day(s)

[Features]
· Cloth wallpaper spatula set for letting out air and smoothing wrinkles.
· Spatula for sturdy vinyl wallpaper that is transparent, allowing the base to remain visible during work.
· Blue spatula is soft and made of nylon, making it optimal for affixing woven wallpaper.
· Anti-slip features in parts touched by fingertips make work easier.

Basic Specifications

  • Product Type
    Scraper
  • Overall Length(mm)
    100
  • Material details
    Blue spatula: polyamide, Transparent spatula: polycarbonate
  • Inner capacity
    1 pc.
Part Number
Inner capacity

Refine by

  • 1 pc.
  • Clear
Blade Width(mm)

Refine by

  • 150
  • 180
  • 240
  • Clear
JAN Code

Refine by

  • 4530545000334
  • 4530545000341
  • 4530545009559
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
150
4530545000334
18 Day(s)
SGD 8.83

Minimum order quantity is 10.

Part Number : 13011
Days to Ship 18 Day(s)
Standard Unit Price SGD 8.83
Quantity 1 pc.

Specificationtitle

  • Product Type
    Scraper
  • Blade Width(mm)
    150
  • Overall Length(mm)
    100
  • JAN Code
    4530545000334
  • Mass(g)
    118
  • Material details
    Blue spatula: polyamide, Transparent spatula: polycarbonate
1 pc.
180
4530545000341
18 Day(s)
SGD 9.49

Minimum order quantity is 10.

Part Number : 13012
Days to Ship 18 Day(s)
Standard Unit Price SGD 9.49
Quantity 1 pc.

Specificationtitle

  • Product Type
    Scraper
  • Blade Width(mm)
    180
  • Overall Length(mm)
    100
  • JAN Code
    4530545000341
  • Mass(g)
    145
  • Material details
    Blue spatula: polyamide, Transparent spatula: polycarbonate
1 pc.
240
4530545009559
18 Day(s)
SGD 12.95

Minimum order quantity is 10.

Part Number : 13016
Days to Ship 18 Day(s)
Standard Unit Price SGD 12.95
Quantity 1 pc.

Specificationtitle

  • Product Type
    Scraper
  • Blade Width(mm)
    240
  • Overall Length(mm)
    100
  • JAN Code
    4530545009559
  • Mass(g)
    135
  • Material details
    Blue spatula: polyamide, Transparent spatula: polycarbonate

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)