(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Inouekougu Stainless Steel Grooved Spatula

Click this image to zoom it.

Move the mouse over the image to zoom

Inouekougu Stainless Steel Grooved Spatula

Standard Unit Price:
SGD 6.30-
Days to Ship :
18 Day(s)

[Features]
· Putty, etc., can be applied to joints with the concave section at the center of the spatula.

Basic Specifications

  • Product Type
    Putty knife
  • Material details
    Handle: elastomer and polypropylene, Blade: stainless steel (thickness 0.35 mm)
  • Inner capacity
    1 pc.
Part Number
Inner capacity

Refine by

  • 1 pc.
  • Clear
Blade Width(mm)

Refine by

  • 40
  • 90
  • Clear
Overall Length(mm)

Refine by

  • 210
  • 215
  • Clear
JAN Code

Refine by

  • 4530545100645
  • 4530545100652
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
40
210
4530545100645
18 Day(s)
SGD 6.30

Minimum order quantity is 10.

Part Number : 12820
Days to Ship 18 Day(s)
Standard Unit Price SGD 6.30
Quantity 1 pc.

Specificationtitle

  • Product Type
    Putty knife
  • Blade Width(mm)
    40
  • Overall Length(mm)
    210
  • JAN Code
    4530545100645
  • Mass(g)
    29
  • Material details
    Handle: elastomer and polypropylene, Blade: stainless steel (thickness 0.35 mm)
1 pc.
90
215
4530545100652
18 Day(s)
SGD 7.77

Minimum order quantity is 10.

Part Number : 12821
Days to Ship 18 Day(s)
Standard Unit Price SGD 7.77
Quantity 1 pc.

Specificationtitle

  • Product Type
    Putty knife
  • Blade Width(mm)
    90
  • Overall Length(mm)
    215
  • JAN Code
    4530545100652
  • Mass(g)
    46
  • Material details
    Handle: elastomer and polypropylene, Blade: stainless steel (thickness 0.35 mm)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)