(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Inouekougu Caulking Joint Spatula

Click this image to zoom it.

Move the mouse over the image to zoom

Inouekougu Caulking Joint Spatula

Standard Unit Price:
SGD 3.00-
Days to Ship :
18 Day(s)

[Features]
· The spatula tip is U-shaped and caulking can be applied in the center.
· Suitable for caulking the joints of galvanized iron, iron surfaces, etc.
· Can also be used for tile cracks, etc.

Basic Specifications

  • Product Type
    Caulking Spatula
  • Material details
    Polyacetal
  • Inner capacity
    1 pc.
Part Number
Inner capacity

Refine by

  • 1 pc.
  • Clear
Blade Width(mm)

Refine by

  • 30
  • 35
  • Clear
Overall Length(mm)

Refine by

  • 186
  • 194
  • Clear
JAN Code

Refine by

  • 4530545005353
  • 4530545005360
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
30
186
4530545005353
18 Day(s)
SGD 3.00

Minimum order quantity is 10.

Part Number : 15041
Days to Ship 18 Day(s)
Standard Unit Price SGD 3.00
Quantity 1 pc.

Specificationtitle

  • Product Type
    Caulking Spatula
  • Blade Width(mm)
    30
  • Overall Length(mm)
    186
  • JAN Code
    4530545005353
  • Mass(g)
    29
  • Material details
    Polyacetal
1 pc.
35
194
4530545005360
18 Day(s)
SGD 3.40

Minimum order quantity is 10.

Part Number : 15042
Days to Ship 18 Day(s)
Standard Unit Price SGD 3.40
Quantity 1 pc.

Specificationtitle

  • Product Type
    Caulking Spatula
  • Blade Width(mm)
    35
  • Overall Length(mm)
    194
  • JAN Code
    4530545005360
  • Mass(g)
    31
  • Material details
    Polyacetal

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)