(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Inouekougu Raster Scraper

Click this image to zoom it.

Move the mouse over the image to zoom

Inouekougu Raster Scraper

Standard Unit Price:
SGD 8.78
Days to Ship :
18 Day(s)

[Features]
· The scraper can be mounted with the brush as the handle (opposite side of the bristle tip), making it possible to scrape away dirt quickly.
· Applicable sizes: 377-3, 377-3 (1/2), 356-3

Basic Specifications

  • Product Type
    Scraper
  • Material (blade)
    Stainless Steel
  • Blade Width(mm)
    36
  • Overall Length(mm)
    75
  • JAN Code
    4530545100362
  • Mass(g)
    11
  • Material details
    Main body: elastomer, Blade: stainless steel (thickness 0.4 mm)
  • Inner capacity
    1 pc.
Part Number
Inner capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
18 Day(s)
SGD 8.78

Minimum order quantity is 10.

Part Number : 18010
Days to Ship 18 Day(s)
Standard Unit Price SGD 8.78
Quantity 1 pc.

Specificationtitle

  • Product Type
    Scraper
  • Material (blade)
    Stainless Steel
  • Blade Width(mm)
    36
  • Overall Length(mm)
    75
  • JAN Code
    4530545100362
  • Mass(g)
    11
  • Material details
    Main body: elastomer, Blade: stainless steel (thickness 0.4 mm)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)