Inouekougu Y Spatula 15 mm

Brand :
INOUEKOUGU
Caution
Product Description
Small and long spatula that is suitable for applying putty to nail holes, etc.
Product type: Resin handle spatula, Polyacetal
Materials (Blade): Resin
Blade width (mm): 15
Overall length (mm): 85