(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Inouekougu Carbon Peeling Spatula Set (Includes 1 Each of 40 mm and 65 mm)

Click this image to zoom it.

Move the mouse over the image to zoom

Inouekougu Carbon Peeling Spatula Set (Includes 1 Each of 40 mm and 65 mm)

Standard Unit Price:
SGD 5.80
Days to Ship :
18 Day(s)

[Features]
· The perfect spatulas for removing stubborn stains from flooring, marble floors, walls, plastic, stone and metal, as well as moss from tombstones, etc.
· Contains carbon, so it is stronger and lasts longer than conventional plastic spatulas.
· Use in places where a metal spatula might cause damage.
· This is a 2-piece set featuring a 40 mm and a 65 mm spatula.

Basic Specifications

  • Product Type
    Other
  • JAN Code
    4530545100669
  • Mass(g)
    36
  • Set Content
    Includes one each of 40 mm and 65 mm
  • Material details
    Polyamide containing carbon 
  • Inner capacity
    1 pc.
Part Number
Inner capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
18 Day(s)
SGD 5.80

Minimum order quantity is 10.

Part Number : 17046
Days to Ship 18 Day(s)
Standard Unit Price SGD 5.80
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • JAN Code
    4530545100669
  • Mass(g)
    36
  • Set Content
    Includes one each of 40 mm and 65 mm
  • Material details
    Polyamide containing carbon 

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)