(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Inouekougu Stainless Steel Peeling Spatula Set (Includes 1 Each of R20 mm and R40 mm)

Click this image to zoom it.

Move the mouse over the image to zoom

Inouekougu Stainless Steel Peeling Spatula Set (Includes 1 Each of R20 mm and R40 mm)

Standard Unit Price:
SGD 6.77
Days to Ship :
18 Day(s)

[Features]
· Since the stainless steel blade tip is joined together with the plastic section of the main body, it can be made level with the surface of dirt, making it easy to remove it.
· Dirt can be removed without damaging target surfaces.
· This is a 2-piece set featuring a 20 mm and a 40 mm spatula.

Basic Specifications

  • Product Type
    Other
  • Material (blade)
    Stainless Steel
  • Blade Width(mm)
    R20: 20, R40: 40
  • Overall Length(mm)
    R20: 154, R40: 155
  • JAN Code
    4530545100676
  • Mass(g)
    36
  • Set Content
    Includes one each of R20 mm and R40 mm
  • Material details
    Main body: polyacetal / Blade: stainless steel (thickness 0.2 mm)
  • Inner capacity
    1 pc.
Part Number
Inner capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
18 Day(s)
SGD 6.77

Minimum order quantity is 10.

Part Number : 12804
Days to Ship 18 Day(s)
Standard Unit Price SGD 6.77
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (blade)
    Stainless Steel
  • Blade Width(mm)
    R20: 20, R40: 40
  • Overall Length(mm)
    R20: 154, R40: 155
  • JAN Code
    4530545100676
  • Mass(g)
    36
  • Set Content
    Includes one each of R20 mm and R40 mm
  • Material details
    Main body: polyacetal / Blade: stainless steel (thickness 0.2 mm)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)