(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Inouekougu Stainless Steel Peeling Spatula

Click this image to zoom it.

Move the mouse over the image to zoom

Inouekougu Stainless Steel Peeling Spatula

Standard Unit Price:
SGD 3.80-
Days to Ship :
18 Day(s)

[Features]
· Since the stainless steel blade tip is joined together with the plastic section of the main body, it can be made level with the surface of dirt, making it easy to remove it.
· Dirt can be removed without damaging target surfaces.

Basic Specifications

  • Product Type
    Other
  • Material (blade)
    Stainless Steel
  • Material details
    Main body: polyacetal / Blade: stainless steel (thickness 0.2 mm)
  • Inner capacity
    1 pc.
Part Number
Inner capacity

Refine by

  • 1 pc.
  • Clear
Blade Width(mm)

Refine by

  • 14
  • 20
  • 40
  • 65
  • Clear
Details Type

Refine by

  • V type
  • Clear
Overall Length(mm)

Refine by

  • 154
  • 155
  • 177
  • Clear
JAN Code

Refine by

  • 4530545009504
  • 4530545009511
  • 4530545100546
  • 4530545100553
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
40
-
155
4530545009504
18 Day(s)
SGD 4.00

Minimum order quantity is 10.

Part Number : 12800
Days to Ship 18 Day(s)
Standard Unit Price SGD 4.00
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (blade)
    Stainless Steel
  • Blade Width(mm)
    40
  • Details Type
    -
  • Overall Length(mm)
    155
  • JAN Code
    4530545009504
  • Mass(g)
    19
  • Material details
    Main body: polyacetal / Blade: stainless steel (thickness 0.2 mm)
1 pc.
65
-
155
4530545009511
18 Day(s)
SGD 5.00

Minimum order quantity is 10.

Part Number : 12801
Days to Ship 18 Day(s)
Standard Unit Price SGD 5.00
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (blade)
    Stainless Steel
  • Blade Width(mm)
    65
  • Details Type
    -
  • Overall Length(mm)
    155
  • JAN Code
    4530545009511
  • Mass(g)
    25
  • Material details
    Main body: polyacetal / Blade: stainless steel (thickness 0.2 mm)
1 pc.
20
-
154
4530545100546
18 Day(s)
SGD 3.80

Minimum order quantity is 10.

Part Number : 12802
Days to Ship 18 Day(s)
Standard Unit Price SGD 3.80
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (blade)
    Stainless Steel
  • Blade Width(mm)
    20
  • Details Type
    -
  • Overall Length(mm)
    154
  • JAN Code
    4530545100546
  • Mass(g)
    17
  • Material details
    Main body: polyacetal / Blade: stainless steel (thickness 0.2 mm)
1 pc.
14
V type
177
4530545100553
18 Day(s)
SGD 3.80

Minimum order quantity is 10.

Part Number : 12803
Days to Ship 18 Day(s)
Standard Unit Price SGD 3.80
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (blade)
    Stainless Steel
  • Blade Width(mm)
    14
  • Details Type
    V type
  • Overall Length(mm)
    177
  • JAN Code
    4530545100553
  • Mass(g)
    18
  • Material details
    Main body: polyacetal / Blade: stainless steel (thickness 0.2 mm)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)