(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Inouekougu Plastic Spatula (Purple)

Inouekougu Plastic Spatula (Purple)

Standard Unit Price:
SGD 0.80-
Days to Ship :
18 Day(s)

[Features]
· A polypropylene resin spatula that is slightly harder than the Putty Spatula.
· This serrated spatula features serration on one side so that the flat side can be used for putty and the serrated side can be used for applying adhesives.

Basic Specifications

Part Number
Inner capacity

Refine by

  • 1 pc.
  • Clear
Blade Width(mm)

Refine by

  • 20
  • 25
  • 30
  • Clear
Details Type

Refine by

  • Serrated
  • Clear
Overall Length(mm)

Refine by

  • 105
  • 110
  • 120
  • Clear
JAN Code

Refine by

  • 4530545001546
  • 4530545001553
  • 4530545001560
  • 4530545001577
  • 4530545001584
  • 4530545001591
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
20
-
105
4530545001546
18 Day(s)
SGD 0.80

Minimum order quantity is 10.

Part Number : 12221
Days to Ship 18 Day(s)
Standard Unit Price SGD 0.80
Quantity 1 pc.

Specificationtitle

  • Product Type
    Spatula with resin handle
  • Material (blade)
    Resin
  • Blade Width(mm)
    20
  • Details Type
    -
  • Overall Length(mm)
    105
  • JAN Code
    4530545001546
  • Mass(g)
    4
  • Material details
    Polypropylene
1 pc.
25
-
110
4530545001553
18 Day(s)
SGD 1.00

Minimum order quantity is 10.

Part Number : 12222
Days to Ship 18 Day(s)
Standard Unit Price SGD 1.00
Quantity 1 pc.

Specificationtitle

  • Product Type
    Spatula with resin handle
  • Material (blade)
    Resin
  • Blade Width(mm)
    25
  • Details Type
    -
  • Overall Length(mm)
    110
  • JAN Code
    4530545001553
  • Mass(g)
    6
  • Material details
    Polypropylene
1 pc.
30
-
120
4530545001560
18 Day(s)
SGD 1.20

Minimum order quantity is 10.

Part Number : 12223
Days to Ship 18 Day(s)
Standard Unit Price SGD 1.20
Quantity 1 pc.

Specificationtitle

  • Product Type
    Spatula with resin handle
  • Material (blade)
    Resin
  • Blade Width(mm)
    30
  • Details Type
    -
  • Overall Length(mm)
    120
  • JAN Code
    4530545001560
  • Mass(g)
    7
  • Material details
    Polypropylene
1 pc.
20
Serrated
105
4530545001577
18 Day(s)
SGD 0.80

Minimum order quantity is 10.

Part Number : 12224
Days to Ship 18 Day(s)
Standard Unit Price SGD 0.80
Quantity 1 pc.

Specificationtitle

  • Product Type
    Spatula with resin handle
  • Material (blade)
    Resin
  • Blade Width(mm)
    20
  • Details Type
    Serrated
  • Overall Length(mm)
    105
  • JAN Code
    4530545001577
  • Mass(g)
    4
  • Material details
    Polypropylene
1 pc.
25
Serrated
110
4530545001584
18 Day(s)
SGD 1.00

Minimum order quantity is 10.

Part Number : 12225
Days to Ship 18 Day(s)
Standard Unit Price SGD 1.00
Quantity 1 pc.

Specificationtitle

  • Product Type
    Spatula with resin handle
  • Material (blade)
    Resin
  • Blade Width(mm)
    25
  • Details Type
    Serrated
  • Overall Length(mm)
    110
  • JAN Code
    4530545001584
  • Mass(g)
    6
  • Material details
    Polypropylene
1 pc.
30
Serrated
120
4530545001591
18 Day(s)
SGD 1.20

Minimum order quantity is 10.

Part Number : 12226
Days to Ship 18 Day(s)
Standard Unit Price SGD 1.20
Quantity 1 pc.

Specificationtitle

  • Product Type
    Spatula with resin handle
  • Material (blade)
    Resin
  • Blade Width(mm)
    30
  • Details Type
    Serrated
  • Overall Length(mm)
    120
  • JAN Code
    4530545001591
  • Mass(g)
    7
  • Material details
    Polypropylene

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)