• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
Lightweight Work Bench, KS Type (Steel Overlay Top Plate Specification)

Lightweight Work Bench, KS Type (Steel Overlay Top Plate Specification)

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

[Features]
· Overlay top plate specification that makes the most of its metal and wood materials.

Basic Specifications

Details

Part Number
Quantity

Refine by

  • 1 unit
  • Clear
Width (mm)

Refine by

  • 900
  • 1200
  • 1500
  • 1800
  • Clear
Depth (mm)

Refine by

  • 600
  • 750
  • 900
  • Clear
JAN code

Refine by

  • 4549347130552
  • 4549347130569
  • 4549347130590
  • 4549347130606
  • 4549347130613
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
900
600
4549347130552
13 Day(s) or more
-

Part Number : KS-096HCI
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    350
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Top Plate Material
    Steel overlay top plate (lightweight)
  • Color
    Ivory
  • JAN code
    4549347130552
  • Mass(kg)
    21
  • Specifications
    Powder-coated, square pipe
1 unit
1200
750
4549347130569
13 Day(s) or more
-

Part Number : KS-127HCI
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1200
  • Depth (mm)
    750
  • Uniform Load(kg)
    350
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Top Plate Material
    Steel overlay top plate (lightweight)
  • Color
    Ivory
  • JAN code
    4549347130569
  • Mass(kg)
    28
  • Specifications
    Powder-coated, square pipe
1 unit
1500
750
4549347130590
13 Day(s) or more
-

Part Number : KS-157HCI
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1500
  • Depth (mm)
    750
  • Uniform Load(kg)
    350
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Top Plate Material
    Steel overlay top plate (lightweight)
  • Color
    Ivory
  • JAN code
    4549347130590
  • Mass(kg)
    33
  • Specifications
    Powder-coated, square pipe
1 unit
1800
750
4549347130606
13 Day(s) or more
-

Part Number : KS-187HCI
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    350
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Top Plate Material
    Steel overlay top plate (lightweight)
  • Color
    Ivory
  • JAN code
    4549347130606
  • Mass(kg)
    37
  • Specifications
    Powder-coated, square pipe
1 unit
1800
900
4549347130613
13 Day(s) or more
-

Part Number : KS-189HCI
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    350
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Top Plate Material
    Steel overlay top plate (lightweight)
  • Color
    Ivory
  • JAN code
    4549347130613
  • Mass(kg)
    45
  • Specifications
    Powder-coated, square pipe

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

KS Type Lightweight Work Bench (Steel Overlay Top Plate Specification): related image(s)


Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)