(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Ball Wrench Set (Short Stubby Type)

Click this image to zoom it.

Move the mouse over the image to zoom

Ball Wrench Set (Short Stubby Type)

Standard Unit Price:
SGD 39.31
Days to Ship :
7 Day(s)

[Features]
· Fastening at an angle is possible.
· Made of heat-treated special alloy steel material for excellent durability.
· The stubby arm type with a short body is suited for use in tight and hard-to-reach spaces and in areas with a lot of obstacles.

(i)Caution

  • Some products are scheduled to be discontinued as soon as it is out of stock.Please check the quotation and order screen for details.

Basic Specifications

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Single Product/Set Classification
    Set Parts
  • Set Content
    Hex 1.5 mm (51 × 4), hex 2.0 mm (58 × 5), hex 2.5 mm (65 × 6), hex 3.0 mm (74 × 8), hex 4.0 mm (78 × 9), hex 5.0 mm (89 × 11), hex 6.0 mm (101 × 13), hex 8.0 mm (112 × 16)
  • JAN Code
    4989833062057
  • Hardness
    1.5 to 4.0 mm: 59 (±2), 5.0 to 6.0 mm: 58 (±2), 8.0 mm: 57 (±2)
  • Weight(g)
    128
  • Pcs. included in set
    8
  • Features
    With Magnet
  • Specification
    Surface treatment: electroless nickel plating, Holder material: PE
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s)
SGD 39.31

Part Number : TWB-05
Days to Ship 7 Day(s)
Standard Unit Price SGD 39.31

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Single Product/Set Classification
    Set Parts
  • Set Content
    Hex 1.5 mm (51 × 4), hex 2.0 mm (58 × 5), hex 2.5 mm (65 × 6), hex 3.0 mm (74 × 8), hex 4.0 mm (78 × 9), hex 5.0 mm (89 × 11), hex 6.0 mm (101 × 13), hex 8.0 mm (112 × 16)
  • JAN Code
    4989833062057
  • Hardness
    1.5 to 4.0 mm: 59 (±2), 5.0 to 6.0 mm: 58 (±2), 8.0 mm: 57 (±2)
  • Weight(g)
    128
  • Pcs. included in set
    8
  • Features
    With Magnet
  • Specification
    Surface treatment: electroless nickel plating, Holder material: PE
  • RoHS
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)