Drill Set TDS Series

Drill Set TDS Series

Click this image to zoom it.

Move the mouse over the image to zoom

(i)Caution

  • The image shown is representative.

Part Number

Configured Part Number is shown.

Part Number
TDS-01
TDS-02
TDS-03
Part NumberVolume DiscountDays to ShipRoHSHole diameter (drill diameter) D
(mm)
Number in Set
(Pc(s))
Set Content JAN Code
3 Day(s) or more 100.5 ~ 1.250.5 mm, 0.6 mm, 0.8 mm, 1.0 mm, 1.2 mm4989833064716
6 Day(s) or more 100.8 ~ 1.560.8 mm, 1.0 mm, 1.2 mm, 1.5 mm, 2.0 mm, 2.5 mm4989833064723
6 Day(s) or more 100.3 ~ 180.3 mm, 0.4 mm, 0.5 mm, 0.6 mm, 0.7 mm, 0.8 mm, 0.9 mm, 1.0 mm4989833064730

Loading...

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)