• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Angled Ratchet Wrench & Screwdriver (4‑Bit Set)

Click this image to zoom it.

Move the mouse over the image to zoom

Angled Ratchet Wrench & Screwdriver (4‑Bit Set)

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

[Features]
· Effective for work in tight spaces.
· Convenient ratchet function improves workability.
· Includes a mechanism for quick turning.

Basic Specifications

  • Standards for Tip Shape
    Combination
  • Tip Size Plus (+)
    No. 1 / No. 2 / No. 3
  • Tip Size, Slotted (-) Blade Width (mm) B1
    6
  • Single Item / Set Classification
    Set Parts
  • Tip Size
    24.5
  • Opposite Side(mm)
    6.35
  • Total Length(mm)
    180
  • Set Content
    Bit: No. 1 (× 1) / No. 2 (× 1) / No. 3 (× 1) / (-) No. 6 (× 1), socket adapter
  • Weight(g)
    124
  • JAN Code
    4989833012564
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : DR-56
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Combination
  • Tip Size Plus (+)
    No. 1 / No. 2 / No. 3
  • Tip Size, Slotted (-) Blade Width (mm) B1
    6
  • Single Item / Set Classification
    Set Parts
  • Tip Size
    24.5
  • Opposite Side(mm)
    6.35
  • Total Length(mm)
    180
  • Set Content
    Bit: No. 1 (× 1) / No. 2 (× 1) / No. 3 (× 1) / (-) No. 6 (× 1), socket adapter
  • Weight(g)
    124
  • JAN Code
    4989833012564
  • Supplementary Explanation
    The socket adapter can be used with commercially available 6.35-mm drive square sockets.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)