• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
PS Type Turnbuckle (Body Only)

PS Type Turnbuckle (Body Only)

Standard Unit Price:
-
Days to Ship :
10 Day(s) or more

[Features]
· A convenient fastening fitting that tightens the right and left screws at the same time with each rotation.

(i)Caution

  • Minimum order quantity of 20 to 300 units.

Basic Specifications

  • Product Type
    Other
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Size L(mm)

Refine by

  • 150
  • 200
  • 250
  • 300
  • 325
  • 350
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
150
10 Day(s) or more
-

Part Number : 012A1DB09
Days to Ship 10 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Size L(mm)
    150
  • Surface Coating
    Hot zinc plating
  • Mass(g)
    0.08 k
  • Dimension d(mm)
    15.9
  • Thread length(mm)
    13
1 pc.
200
10 Day(s) or more
-

Part Number : 012A1DB12
Days to Ship 10 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Size L(mm)
    200
  • Surface Coating
    Hot zinc plating
  • Mass(g)
    0.16 k
  • Dimension d(mm)
    19.1
  • Thread length(mm)
    16
1 pc.
250
10 Day(s) or more
-

Part Number : 012A1DB16
Days to Ship 10 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Size L(mm)
    250
  • Surface Coating
    Hot zinc plating
  • Mass(g)
    0.32 k
  • Dimension d(mm)
    25.4
  • Thread length(mm)
    21
1 pc.
300
10 Day(s) or more
-

Part Number : 012A1DB19
Days to Ship 10 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Size L(mm)
    300
  • Surface Coating
    Hot zinc plating
  • Mass(g)
    0.65 k
  • Dimension d(mm)
    31.8
  • Thread length(mm)
    26
1 pc.
325
10 Day(s) or more
-

Part Number : 012A1DB22
Days to Ship 10 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Size L(mm)
    325
  • Surface Coating
    Hot zinc plating
  • Mass(g)
    0.90 k
  • Dimension d(mm)
    34
  • Thread length(mm)
    27
1 pc.
350
10 Day(s) or more
-

Part Number : 012A1DB25
Days to Ship 10 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Size L(mm)
    350
  • Surface Coating
    Hot zinc plating
  • Mass(g)
    1.06 k
  • Dimension d(mm)
    38.1
  • Thread length(mm)
    32

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)