• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
PS Type Turnbuckle (Straight Type)

PS Type Turnbuckle (Straight Type)

Standard Unit Price:
-
Days to Ship :
10 Day(s) or more

[Features]
· A convenient fastening fitting that tightens the right and left screws at the same time with each rotation.

(i)Caution

  • The set length is only an approximate value and is not guaranteed.
  • Minimum order quantity of 5 to 125 units.

Basic Specifications

  • Product Type
    Other
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
10 Day(s) or more
-

Part Number : 012A1ASS09
Days to Ship 10 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Surface Coating
    Uncoated
  • Mass(g)
    0.18 k
  • Warning
    The set length is only an approximate value and is not guaranteed.
  • Size(mm)
    Frame length l: 150 mm, Rod diameter d: 8.2
  • Set length(mm)
    (min) 270 mm, (max) 382
  • Thread length(mm)
    70
1 pc.
10 Day(s) or more
-

Part Number : 012A1ASS12
Days to Ship 10 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Surface Coating
    Uncoated
  • Mass(g)
    0.34 k
  • Warning
    The set length is only an approximate value and is not guaranteed.
  • Size(mm)
    Frame length l: 200 mm, Rod diameter d: 11.1
  • Set length(mm)
    (min) 312 mm, (max) 468
  • Thread length(mm)
    95
1 pc.
10 Day(s) or more
-

Part Number : 012A1ASS16
Days to Ship 10 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Surface Coating
    Uncoated
  • Mass(g)
    0.74 k
  • Warning
    The set length is only an approximate value and is not guaranteed.
  • Size(mm)
    Frame length l: 250 mm, Rod diameter d: 14
  • Set length(mm)
    (min) 374 mm, (max) 568
  • Thread length(mm)
    120
1 pc.
10 Day(s) or more
-

Part Number : 012A1ASS19
Days to Ship 10 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Surface Coating
    Uncoated
  • Mass(g)
    1.41 k
  • Warning
    The set length is only an approximate value and is not guaranteed.
  • Size(mm)
    Frame length l: 300 mm, Rod diameter d: 17
  • Set length(mm)
    (min) 460 mm, (max) 690
  • Thread length(mm)
    140
1 pc.
13 Day(s) or more
-

Part Number : 012A1ASS22
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Surface Coating
    Uncoated
  • Mass(g)
    2.07 k
  • Warning
    The set length is only an approximate value and is not guaranteed.
  • Size(mm)
    Frame length l: 325 mm, Rod diameter d: 20
  • Set length(mm)
    (min) 515 mm, (max) 769
  • Thread length(mm)
    155
1 pc.
13 Day(s) or more
-

Part Number : 012A1ASS25
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Surface Coating
    Uncoated
  • Mass(g)
    3.09 k
  • Warning
    The set length is only an approximate value and is not guaranteed.
  • Size(mm)
    Frame length l: 350 mm, Rod diameter d: 23
  • Set length(mm)
    (min) 550 mm, (max) 826
  • Thread length(mm)
    170

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)