• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Split Frame Type Turnbuckle (Straight Type)

Split Frame Type Turnbuckle (Straight Type)

Standard Unit Price:
-
Days to Ship :
10 Day(s) or more

[Features]
· A convenient fastening fitting that tightens the right and left screws at the same time with each rotation.

(i)Caution

  • The set length is only an approximate value and is not guaranteed.
  • Minimum order quantity of 45 units.

Basic Specifications

  • Product Type
    Other
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
10 Day(s) or more
-

Part Number : 011A2ULSSS12
Days to Ship 10 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Surface Coating
    Bright chromate
  • Features
    W 1/2" is the LS type.
  • Mass(g)
    0.51 k
  • Warning
    The set length is only an approximate value and is not guaranteed. W 1/2" is the LS type.
  • Size(mm)
    Frame length l: 200
  • Set length(mm)
    (min) 312 mm, (max) 468
  • Thread length(mm)
    95

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)