• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Driving Ring

Driving Ring

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
· A stainless-steel driving ring made from excellent material with superior rust resistance as well as corrosion resistance to various chemicals such as alkalines and acids in comparison to other metal materials. The stainless steel maintains its strength even under changes in temperature.

Basic Specifications

  • Product Type
    Other
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Size D(mm)

Refine by

  • 3
  • 4
  • 5
  • 6
  • 8
  • Clear
Size H(mm)

Refine by

  • 30
  • 35
  • 40
  • 45
  • Clear
Size L(mm)

Refine by

  • 25
  • 30
  • 35
  • 40
  • 50
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
3
30
25
8 Day(s) or more
-

Part Number : 1160203
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Size D(mm)
    3
  • Size H(mm)
    30
  • Size L(mm)
    25
1 pc.
4
35
30
8 Day(s) or more
-

Part Number : 1160204
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Size D(mm)
    4
  • Size H(mm)
    35
  • Size L(mm)
    30
1 pc.
5
40
35
8 Day(s) or more
-

Part Number : 1160205
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Size D(mm)
    5
  • Size H(mm)
    40
  • Size L(mm)
    35
1 pc.
6
45
40
8 Day(s) or more
-

Part Number : 1160206
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Size D(mm)
    6
  • Size H(mm)
    45
  • Size L(mm)
    40
1 pc.
8
45
50
8 Day(s) or more
-

Part Number : 1160208
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Size D(mm)
    8
  • Size H(mm)
    45
  • Size L(mm)
    50

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)