• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
View Other Model Numbers
Kokuyo Inkjet Printer Paper, Thick, A4, 100 Sheets, KJ-M16A4-100 KJ-M16A4-100

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Kokuyo Inkjet Printer Paper, Thick, A4, 100 Sheets, KJ-M16A4-100
Part Number: KJ-M16A4-100

Standard Unit Price: - Special Price -
Days to Ship: 5 Day(s) or more

[Features]
・ Print high image quality pictures rich in color: Vividly reproduces high definition/high resolution data with excellent quick drying properties and durability. Effective for presentations, conferences, etc.
・ Firm thickness: Sturdy paper with a thickness of 0.15 mm that does not wrinkle or show through easily.
・ Sheet thickness: 118 g/m2, 0.15 mm
・ Whiteness approx. 89% (ISO)
・ For one-sided printing
・Includes 100 A4 size sheets.
[Product Specifications]
・ JAN Code: 4901480253947
・Size (W × D × H): 232×299×15

Please check the type/dimensions/specifications of the part KJ-M16A4-100 in the Kokuyo Inkjet Printer Paper, Thick, A4, 100 Sheets, KJ-M16A4-100 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)