• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
View Other Model Numbers
Kokuyo Inkjet Printer Paper, Thick Paper, B4, 50 Sheets, KJ-M15B4-50 KJ-M15B4-50

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Kokuyo Inkjet Printer Paper, Thick Paper, B4, 50 Sheets, KJ-M15B4-50
Part Number: KJ-M15B4-50

Standard Unit Price: - Special Price -
Days to Ship: 5 Day(s) or more

[Features]
・ For paper craft: Thick and resilient at 0.22 mm. Optimal for paper crafts such as menus, promotions, etc.
・ Highly durable and quick-drying: Dries quickly, with excellent water resistance, and clearly reproduces high-definition images and text.
・ Sheet thickness: 170 g/m2, 0.21 mm
・ Whiteness approx. 91% (ISO)
・ For one-sided printing
・Includes 50 B4 size sheets.
[Product Specifications]
・ JAN Code: 4901480253619
・Size (W × D × H): 276×367×11

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)