Wooden Handle Screwdriver

Wooden Handle Screwdriver

Standard Unit Price:
-
Days to Ship :
Quote

Basic Specifications

  • Tip standards
    Other
  • Overall length(mm)
    147
  • Grip diameter(mm)
    ø28
  • Tip diameter(mm)
    ø5

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : WOOD-5
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Tip standards
    Other
  • Overall length(mm)
    147
  • Grip diameter(mm)
    ø28
  • Tip diameter(mm)
    ø5
  • Compatible bits
    Hios Bit H5 (ø5)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Wooden Handle Screwdriver: related image(s)


Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)