(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Holder For Front-Turning, SDJC-N-F

Holder For Front-Turning, SDJC-N-F

[Features]
·By adopting a unique center height adjustment mechanism, you can easily adjust the cutting edge height with a single wrench!
·Reduce time spent on accuracy!
·Shaft Supports

Part Number

Configured Part Number is shown.

Part Number
SDJCR1015X07N-F05
SDJCR1015X11N-F05
SDJCR1020X07N-F10
SDJCR1020X11N-F10
SDJCR1218X11N-F06
SDJCR1224X11N-F12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDimension h1
(mm)
Dimension f
(mm)
Dimension L2
(mm)
Dimension g
(mm)
Dimension h
(mm)
Dimension b
(mm)
Applicable tip Applicable wrench Applicable clamp screw

SGD 215.95

1 Piece(s) 15 Day(s) or more 105-01015DC□□0702, TFD07LLR-25S-20 * 65 / CLR-15SLRIS-4 * 10 / LRIS-2.5 * 7

SGD 215.95

1 Piece(s) 15 Day(s) or more 1051921015DC□□11T3, TFD11LLR-25S / LLR-25S-20 * 65LRIS-4 * 10

SGD 242.16

1 Piece(s) 15 Day(s) or more 1010-01020DC□□0702, TFD07LLR-25S-20 * 65 / CLR-15SLRIS-4 * 10 / LRIS-2.5 * 7

SGD 242.16

1 Piece(s) 15 Day(s) or more 10101921020DC□□11T3, TFD11LLR-25S / LLR-25S-20 * 65LRIS-4 * 10

SGD 215.95

1 Piece(s) 15 Day(s) or more 126-01218DC□□11T3, TFD11LLR-25S / LLR-25S-20 * 65LRIS-4 * 10

SGD 242.16

1 Piece(s) 15 Day(s) or more 1212-01224DC□□11T3, TFD11LLR-25S / LLR-25S-20 * 65LRIS-4 * 10

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Selfishly Right-hand Dimension L1(mm) 120
Dimension L3(mm) 12

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)