Holder For Cut-Off NTGW

Part Number

Configured Part Number is shown.

Part Number
NTGWL1010-2
NTGWL1212-2
NTGWL1616-2
NTGWL2012-2
NTGWL2020-2
NTGWR1010-2
NTGWR1212-2
NTGWR1616-2
NTGWR2012-2
NTGWR2020-2
Part NumberVolume DiscountDays to ShipSelfishly Dimension h1
(mm)
Dimension f
(mm)
Dimension L2
(mm)
Dimension h2
(mm)
Maximum cut-off diameter øD
(mm)
Maximum cut-off diameter when using back shaft øD1
(mm)
Dimension h
(mm)
Dimension b
(mm)
Applicable tip Applicable wrench Applicable clamp screw
Quote Left-hand109.219219.817.01010KT□W22T0RX-T15SR-16-236/P
Quote Left-hand1211.219023.621.01212KT□W22T0RX-T15SR-16-236/P
Quote Left-hand1615.219.5024.622.01616KT□W22T0RX-T15SR-16-236/P
Quote Left-hand1211.227037.034.02012KT□W22T0RX-T15SR-16-236/P
Quote Left-hand2019.227037.034.02020KT□W22T0RX-T15SR-16-236/P
Quote Right-hand109.219219.817.01010KT□W22T0RX-T15SR-16-236/P
Quote Right-hand1211.219023.621.01212KT□W22T0RX-T15SR-16-236/P
Quote Right-hand1615.219.5024.622.01616KT□W22T0RX-T15SR-16-236/P
Quote Right-hand1211.227037.034.02012KT□W22T0RX-T15SR-16-236/P
Quote Right-hand2019.227037.034.02020KT□W22T0RX-T15SR-16-236/P

Loading...

  1. 1

Basic Information

Application Cutting off Groove Width(mm) 2.2 Number of corners for tip use 2 Corner
Dimension L1(mm) 120

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)