(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Throw-Away Drill, GEN3 16 Series Tip

Throw-Away Drill, GEN3 16 Series Tip

Inserts for GEN3 16 Series indexable drills that are sharp and can be used on machines with low horsepower and low rigidity, have excellent chip control, and do not require center hole drilling before drilling.

(i)Caution

  • Use a holder and tip from the same series.

Part Number

Configured Part Number is shown.

7C216P-16AS

Part Number
7C216P-16AS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 154.35

1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

work material Stainless Steel / Titanium Tool Material Type Carbide Coating Y/N Available
Coating Type For General Steels (AlCrN, etc.) Shape Work Material, For Stainless Steel AS

Please check the type/dimensions/specifications of the part 7C216P-16AS in the Throw-Away Drill, GEN3 16 Series Tip series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)