Insert For Thread Milling, TW5835

Part Number

Configured Part Number is shown.

Part Number
TW5835-HA1.5-D12-ZM3
TW5835-HA2.0-D12-ZM3
TW5835-HA2.7-D12-ZM3
TW5835-HA3.5-D12-ZM3
TW5835-HA4.0-D12-ZM3
TW5835-HA4.5-D12-ZM3
TW5835-HA5.0-D12-ZM3
TW5835-HB4.0-D12-ZM3
TW5835-HB6.5-D12-ZM3
Part NumberVolume DiscountDays to ShipDimension α Dimension β Dimension d1
(mm)
Dimension d5
(mm)
Dimension e
(mm)
Dimension P
(mm)
Dimension r4
(mm)
Dimension r5
(mm)
Name of standard Standard
Quote 35°1.50-0.151.10-0.10.10.50.30.1HA1.5ISO5835
Quote 35°2.00-0.151.30-0.10.10.60.40.1HA2.0ISO5835
Quote 35°2.70-0.151.90-0.150.110.60.2HA2.7ISO5835
Quote 35°3.50-0.152.40-0.150.11.250.80.2HA3.5ISO5835
Quote 35°4.00-0.152.90-0.150.11.50.80.2HA4.0ISO5835
Quote 35°4.50-0.153.00-0.150.11.7510.3HA4.5ISO5835
Quote 35°5.00-0.153.50-0.150.11.7510.3HA5.0ISO5835
Quote 25°4.00-0.151.90-0.150.11.750.80.3HB4.0ISO5835
Quote 25°6.50-0.153.00-0.150.22.751.20.8HB6.5ISO5835

Loading...

  1. 1

Basic Information

Shape T (Triangle) Application Threading work material Stainless Steel / Heat-resistant alloy, titanium alloy
Material type ZM3 Material classification PVD-coated micrograin carbide

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)