• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Shaper For Hexagonal Socket, SSP-H

(i)Caution

  • Please keep in mind that when using third-party holders (sleeves), the product may not fit into the holders due to tolerances.

Part Number

Configured Part Number is shown.

Part Number
SSP020N1130H-TM4
SSP020N1430H-TM4
SSP030N1940H-TM4
SSP040N2450H-TM4
SSP050N3260H-TM4
SSP060N42120H-TM4
SSP080N62160H-TM4
Part NumberVolume DiscountDays to ShipBase across flat (AF)
(mm)
Across flat range (AF)
(mm)
Dimension Ds
(mm)
Dimension L1
(mm)
Dimension L2
(mm)
Dimension h1
(mm)
Dimension α Dimension β Dimension f
(mm)
Quote 1.51.4 to 2.0ø2503.01.81.1 mm0.8 mm0.4
Quote 2.01.9 to 2.6ø2503.01.81.4 mm1.1 mm0.55
Quote 3.02.4 to 3.6ø3504.02.81.9 mm1.6 mm0.8
Quote 4.03.4 to 4.6ø4605.03.82.4 mm2.6 mm1.3
Quote 5.04.4 to 6.2ø57064.83.2 mm3.4 mm1.7
Quote 6.05.9 to 8.2ø680125.64.2 mm4.0 mm2.0
Quote 8.07.9 to 12.2ø88016.07.66.2 mm4.7 mm2.35

Loading...

  1. 1

Basic Information

Application Other Available corners 2 work material Steel / Stainless Steel
Material type TM4 Material classification PVD-coated micrograin carbide

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)