• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Insert For Grooving, FBV

(i)Caution

  • Applicable only to right-handed holders for the CH-FGVR type and DS-FGVR type. Cannot be used with left-handed or FGV R/L type holders.

Part Number

Configured Part Number is shown.

Part Number
FBV40R05D8AM3-TM4
FBV40R15D8AM3-TM4
Part NumberVolume DiscountDays to ShipNose R details
(mm)
Compatible holder
Quote 0.05CH-FGV type / DS-FGV type
Quote 0.15CH-FGV type / DS-FGV type

Loading...

  1. 1

Basic Information

Shape Other Application Grooving / Parting work material Steel / Stainless Steel
Selfishly Right-hand Nose R Other Material type TM4
Material classification PVD-coated micrograin carbide Thickness (T)(mm) 2.58 Dimension w(mm) 0.5
Effective machining depth(mm) 4.0 Minimum machining diameter Dm(mm) 8.0

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)