Ceramic Standard Insert For Roll / Heat-Resistant Alloy Machining, RPGX

Part Number

Configured Part Number is shown.

Part Number
RPGX060400T00520-WA1
RPGX090700T00520-SX9
RPGX090700T00520-WA1
RPGX090700T00820-SX7
RPGX090700T00820-WA5
RPGX120700T00520-SX9
RPGX120700T00520-WA1
RPGX120700T00820-SX7
RPGX120700T00820-WA5
RPGX120700T01020-WA1
Part NumberVolume DiscountDays to Shipwork material Material type Material classification Inscribed circle (IC)
(mm)
Thickness (T)
(mm)
Compatible holder Specifications
Quote Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness MaterialWA1Whisker ceramic6.354.76-For roll / heat-resistant alloy machining
Quote Cast Iron / Heat-resistant alloy, titanium alloySX9Silicon nitride-based ceramic9.5257.94CRDC typeFor roll / heat-resistant alloy machining
Quote Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness MaterialWA1Whisker ceramic9.5257.94CRDC typeFor roll / heat-resistant alloy machining
Quote Cast Iron / Heat-resistant alloy, titanium alloySX7Silicon nitride-based ceramic9.5257.94CRDC typeFor roll / heat-resistant alloy machining
Quote Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness MaterialWA5Whisker ceramic9.5257.94CRDC typeFor roll / heat-resistant alloy machining
Quote Cast Iron / Heat-resistant alloy, titanium alloySX9Silicon nitride-based ceramic12.77.94CRDC typeFor roll / heat-resistant alloy machining
Quote Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness MaterialWA1Whisker ceramic12.77.94CRDC typeFor roll / heat-resistant alloy machining
Quote Cast Iron / Heat-resistant alloy, titanium alloySX7Silicon nitride-based ceramic12.77.94CRDC typeFor roll / heat-resistant alloy machining
Quote Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness MaterialWA5Whisker ceramic12.77.94CRDC typeFor roll / heat-resistant alloy machining
Quote Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness MaterialWA1Whisker ceramic12.77.94CRDC typeFor roll / heat-resistant alloy machining

Loading...

  1. 1

Basic Information

Shape R (Circular)

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)