Insert For Thread Milling, TTP-FL-A

Part Number

Configured Part Number is shown.

Part Number
TTP55FL8A-ZM3
TTP60FL2A-ZM3
TTP60FL4A-QM3
TTP60FL4A-ZM3
TTP60FL4AS-KM1
TTP60FL8A-QM3
TTP60FL8A-ZM3
TTP60FL8AS-KM1
Part NumberVolume DiscountDays to Shipwork material Number of threads (for threading) Pitch (for Threading) Material type Material classification Dimension f
(mm)
Nose R details
(mm)
Angle θ
(°)
Compatible holder Specifications
Quote Stainless Steel / Heat-resistant alloy, titanium alloy48 to 16-ZM3PVD-coated micrograin carbide0.8(R 0.05)55TTP type / DS-TTP type-
Quote Stainless Steel / Heat-resistant alloy, titanium alloy-0.2 to 0.35ZM3PVD-coated micrograin carbide0.2(0.05) Max. flat60TTP type / DS-TTP type-
Quote Steel / Stainless Steel / Heat-resistant alloy, titanium alloy-0.2 to 0.75QM3PVD-coated micrograin carbide0.4(0.05) Max. flat60TTP type / DS-TTP type-
Quote Stainless Steel / Heat-resistant alloy, titanium alloy-0.2 to 0.75ZM3PVD-coated micrograin carbide0.4(0.05) Max. flat60TTP type / DS-TTP type-
Quote Non-ferrous metal / Heat-resistant alloy, titanium alloy-0.2 to 0.75KM1Fine-particle carbide0.4(0.05) Max. flat60TTP type / DS-TTP typeMirror finish
Quote Steel / Stainless Steel / Heat-resistant alloy, titanium alloy-0.4 to 1.25QM3PVD-coated micrograin carbide0.8(R 0.05)60TTP type / DS-TTP type-
Quote Stainless Steel / Heat-resistant alloy, titanium alloy-0.4 to 1.25ZM3PVD-coated micrograin carbide0.8(R 0.05)60TTP type / DS-TTP type-
Quote Non-ferrous metal / Heat-resistant alloy, titanium alloy-0.4 to 1.25KM1Fine-particle carbide0.8(R 0.05)60TTP type / DS-TTP typeMirror finish

Loading...

  1. 1

Basic Information

Shape T (Triangle) Application Threading Selfishly Left-hand
Nose R Other

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)