(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Standard Insert, 60° Equilateral-Triangle-Shape, Negative, TNGG-U2

Part Number

Configured Part Number is shown.

Part Number
TNGG160402FRU2-ZM3
TNGG160404FLU2-ZM3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSelfishly Nose R Nose R details
(mm)

SGD 26.49

10 Piece(s) 15 Day(s) or more Right-hand0.20.2

SGD 26.49

10 Piece(s) 15 Day(s) or more Left-hand0.40.4

Loading...

  1. 1

Basic Information

Shape T (Triangle) work material Steel / Stainless Steel / Non-ferrous metal Rake angle Negative
Material type ZM3 Material classification PVD-coated micrograin carbide Inscribed circle (IC)(mm) 9.525
Thickness (T)(mm) 4.76 Compatible holder PTAN-N type / PTLN type / PTXN-N type / DS-PTX type / DS-PTX-ACH type / STXNR-N type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)