(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Carbide Aluminum Cutter, Shaft Diameter ⌀6.0

Carbide Aluminum Cutter, Shaft Diameter ⌀6.0

It is suitable for cutting light metals, resins, etc.
You can choose the shape that best suits your application.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
26801
26802
26805
26811
26815
26822
26825
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape blade diameter
(mm)
Blade Length
(mm)
Max. Rotational Speed
(rpm)
Detail shape Size
(mm)

SGD 61.27

1 Piece(s) 8 Day(s) Ball Type--30,000-Overall length: 50

SGD 66.38

1 Piece(s) 8 Day(s) Ball Type9.5-20,000-Overall length: 52

SGD 61.27

1 Piece(s) 8 Day(s) Cylindrical end blade type-1930,000With end cutOverall length: 50

SGD 80.90

1 Piece(s) 8 Day(s) Round tip type cylinder-1930,000-Overall length: 50

SGD 85.56

1 Piece(s) 8 Day(s) Oval9.51620,000-Overall length: 60

SGD 85.56

1 Piece(s) 8 Day(s) Rounded wooden tip9.51920,000-Overall length: 63

SGD 141.20

1 Piece(s) 8 Day(s) Cone Rounded Tip Type9.52720,000-Overall length: 76

Loading...

  1. 1

Basic Information

Product Type shank diameter 6 mm Shower Material All Carbide Blade tip shape Aluminum Cut
Shaft Diameter(mm) 6 Tip shape Single cut

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)